Quantity | Unit price |
---|---|
100 - 999 | £ 0.1213 |
1000 - 4999 | £ 0.0866 |
5000 + | £ 0.0779 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 13.0 mm |
---|---|
d | 0.512 in |
h | 20.0 mm |
h | 0.787 in |
Maximum Temperature | 125 °C |
Maximum Temperature | 257 °F |
Colour | Black |
Full Material | Thermoplastic Rubber |
Type | 5 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue