Menu Search

Flat Wire Clip

In stock

Flat Wire Clips are fasteners designed to hold flat ribbon cables in place securely. Made to be durable and able to resist wear and tear. Commonly used in situations where a neat and organized cable solution is desired.

They are easy to snap into place on various surfaces and feature a release tab for quick and easy removal of the clamping action. Commonly used in electronics, automotive, and general wiring applications.

  • Material: PA, HDPE
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Essentra Part Number Price range Availability View
£ 0.6321 - £ 0.6449 421 In stock
£ 0.2268 - £ 0.2423 Request the lead time here
Flat Cable Clamp Push In 63.5 mm 76.2 mm Nylon 6/6

10005989

Price Range
£ 0.6449 - £ 0.6321

Stock Levels
421 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Base Length
    76.2 mm
  • Inside Width
    63.5 mm
  • Commodity Code
    3926909790
Flat Cable Clamp 50.8 mm 38.1 mm Natural Nylon 6/6

10154489

Price Range
£ 0.2423 - £ 0.2268

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-2