Menu Search

Flat Cable Clamp Push In 63.5 mm 76.2 mm Nylon 6/6

Flat Loop Clip is easy to snap into place and features a release tab for quick and easy removal of the clamping action. It is easy to use for wires or cables. Natural, made from PA. ULV94 V-2 flame rated.
Essentra Part Number:

10005989

Manufacturer Part Number:

FCLC

2421 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.6449
1000 + £ 0.6321
Standard pack: 500

Order in multiple of 500

Total price:

£ 322.45

500 x £ 0.6449

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Push In
Base Length 76.2 mm
Inside Width 63.5 mm
Commodity Code 3926909790
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us