Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0185 - £ 0.0228 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
0.025 in
0.6 mm
|
||
| £ 0.0355 - £ 0.0438 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.505 in
12.8 mm
|
0.625 in
15.9 mm
|
0.092 in
2.3 mm
|
||
| 17W04374 | £ 0.0232 - £ 0.0286 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.437 in
11.1 mm
|
0.115 in
2.9 mm
|
|
| £ 0.064 - £ 0.079 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.625 in
15.9 mm
|
0.140 in
3.6 mm
|
||
| £ 0.0345 - £ 0.036 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.450 in
11.4 mm
|
0.048 in
1.2 mm
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.337 in
8.6 mm
|
0.683 in
17.3 mm
|
0.063 in
1.6 mm
|
||
| £ 0.041 - £ 0.0428 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.100 in
2.5 mm
|
||
| £ 0.0273 - £ 0.0286 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.136 in
3.5 mm
|
0.490 in
12.4 mm
|
0.055 in
1.4 mm
|
||
| £ 0.0679 - £ 0.0707 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.374 in
9.5 mm
|
0.591 in
15 mm
|
0.118 in
3 mm
|
||
| £ 0.0289 - £ 0.0356 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.562 in
14.3 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0754 - £ 0.0785 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| £ 0.0503 - £ 0.0525 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.255 in
6.5 mm
|
0.555 in
14.1 mm
|
0.047 in
1.2 mm
|
||
| £ 0.0272 - £ 0.0284 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.156 in
4 mm
|
0.313 in
8 mm
|
0.125 in
3.2 mm
|
||
| £ 0.0213 - £ 0.0262 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.221 in
5.6 mm
|
0.377 in
9.6 mm
|
0.095 in
2.4 mm
|
||
| £ 0.0529 - £ 0.0551 | Request the lead time here |
Natural
|
Nylon
|
0.26 in
6.6 mm
|
0.685 in
17.4 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0812 - £ 0.0846 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.620 in
15.7 mm
|
0.180 in
4.6 mm
|
||
| £ 0.0403 - £ 0.0419 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.253 in
6.4 mm
|
0.443 in
11.3 mm
|
0.125 in
3.2 mm
|
||
| £ 0.0342 - £ 0.0422 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.203 in
5.2 mm
|
0.565 in
14.4 mm
|
0.062 in
1.6 mm
|
||
| £ 0.056 - £ 0.0691 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.320 in
8.1 mm
|
1.125 in
28.6 mm
|
0.062 in
1.6 mm
|
||
| 17W07524 | £ 0.0723 - £ 0.0754 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.516 in
13.1 mm
|
0.743 in
18.9 mm
|
0.093 in
2.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue