Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
609 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
17W04371 £ 0.0256 - £ 0.0317 Request the lead time here
Natural
Nylon 6/6
5.1 mm
11.1 mm
1.6 mm
17W05620 £ 0.0503 - £ 0.0525 Request the lead time here
Natural
Nylon 6/6
3.6 mm
14.3 mm
1.6 mm
£ 0.0205 - £ 0.0253 1000 In stock
Natural
Nylon 6/6
5 mm
11.1 mm
0.5 mm
£ 0.035 - £ 0.0432 Request the lead time here
Black
Nylon 6/6
6.4 mm
12.0 mm
1.5 mm
£ 0.0343 - £ 0.0423 2000 In stock
Natural
Nylon 6/6
2.4 mm
4.8 mm
0.5 mm
17W04650 £ 0.037 - £ 0.0385 Request the lead time here
Natural
Nylon 6/6
8.4 mm
11.8 mm
0.8 mm
£ 0.0234 - £ 0.029 Request the lead time here
Natural
Nylon 6/6
4.1 mm
7.9 mm
1.6 mm
£ 0.0187 - £ 0.0231 Request the lead time here
Natural
Nylon 6/6
3 mm
7.1 mm
0.5 mm
£ 0.033 - £ 0.0407 Request the lead time here
Natural
Nylon 6/6
6.6 mm
14.3 mm
1.6 mm
£ 0.033 - £ 0.0407 Request the lead time here
Natural
Nylon 6/6
8.1 mm
12.7 mm
0.8 mm
£ 0.0648 - £ 0.0675 Request the lead time here
Natural
Nylon 6/6
6.5 mm
15 mm
2.2 mm
17W01804 £ 0.0205 - £ 0.0253 Request the lead time here
Natural
Nylon 6/6
3 mm
4.7 mm
1.5 mm
£ 0.0381 - £ 0.0396 Request the lead time here
Natural
Nylon 6/6
6 mm
10.8 mm
3.3 mm
£ 0.0335 - £ 0.0414 Request the lead time here
Natural
Nylon 6/6
4.7 mm
15.9 mm
1.6 mm
£ 0.0204 - £ 0.0251 Request the lead time here
Natural
Nylon 6/6
8.2 mm
12.6 mm
1.5 mm
17W03820 £ 0.0381 - £ 0.0396 Request the lead time here
Natural
Nylon 6/6
6.5 mm
9.7 mm
5 mm
£ 0.0236 - £ 0.0292 Request the lead time here
Natural
Nylon 6/6
6.4 mm
12 mm
1.5 mm
£ 0.0331 - £ 0.0409 Request the lead time here
Natural
Nylon 6/6
6.6 mm
17.4 mm
1.5 mm
£ 0.0316 - £ 0.033 Request the lead time here
Natural
Nylon 6/6
3.8 mm
7.9 mm
0.5 mm
£ 0.0529 - £ 0.0551 Request the lead time here
Natural
Nylon 6/6
10.7 mm
17.4 mm
1.6 mm
  • of 31
Flat Washer 0.200 in 0.437 in 0.062 in Nylon 6/6

17W04371

Price Range
£ 0.0317 - £ 0.0256

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    11.1 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.141 in 0.562 in 0.062 in Nylon 6/6

17W05620

Price Range
£ 0.0525 - £ 0.0503

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    14.3 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.195 in 0.437 in 0.020 in Nylon 6/6

17W04376

Price Range
£ 0.0253 - £ 0.0205

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    5 mm
  • Outside Diameter
    11.1 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.4 mm 12.0 mm 1.5 mm Nylon 6/6

16M06012150B

Price Range
£ 0.0432 - £ 0.035

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.5 mm
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.094 in 0.188 in 0.020 in Nylon 6/6

17W01815

Price Range
£ 0.0423 - £ 0.0343

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    2.4 mm
  • Outside Diameter
    4.8 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.330 in 0.465 in 0.031 in Nylon 6/6

17W04650

Price Range
£ 0.0385 - £ 0.037

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    11.8 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.162 in 0.312 in 0.062 in Nylon 6/6

17W03130

Price Range
£ 0.029 - £ 0.0234

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.1 mm
  • Outside Diameter
    7.9 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.120 in 0.281 in 0.020 in Nylon 6/6

17W02814

Price Range
£ 0.0231 - £ 0.0187

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3 mm
  • Outside Diameter
    7.1 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.260 in 0.562 in 0.062 in Nylon 6/6

17W05622

Price Range
£ 0.0407 - £ 0.033

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.6 mm
  • Outside Diameter
    14.3 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.317 in 0.500 in 0.032 in Nylon 6/6

17W05004

Price Range
£ 0.0407 - £ 0.033

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.256 in 0.591 in 0.087 in Nylon 6/6

17W05910

Price Range
£ 0.0675 - £ 0.0648

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    15 mm
  • Thickness
    2.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.120 in 0.187 in 0.060 in Nylon 6/6

17W01804

Price Range
£ 0.0253 - £ 0.0205

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3 mm
  • Outside Diameter
    4.7 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.235 in 0.425 in 0.130 in Nylon 6/6

17W04250

Price Range
£ 0.0396 - £ 0.0381

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6 mm
  • Outside Diameter
    10.8 mm
  • Thickness
    3.3 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.187 in 0.625 in 0.062 in Nylon 6/6

17W06253

Price Range
£ 0.0414 - £ 0.0335

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.7 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.321 in 0.497 in 0.060 in Nylon 6/6

17W05024

Price Range
£ 0.0251 - £ 0.0204

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.6 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.255 in 0.382 in 0.195 in Nylon 6/6

17W03820

Price Range
£ 0.0396 - £ 0.0381

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    9.7 mm
  • Thickness
    5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.252 in 0.472 in 0.059 in Nylon 6/6

17W04720

Price Range
£ 0.0292 - £ 0.0236

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.260 in 0.687 in 0.060 in Nylon 6/6

17W06871

Price Range
£ 0.0409 - £ 0.0331

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.6 mm
  • Outside Diameter
    17.4 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.150 in 0.312 in 0.020 in Nylon 6/6

17W03131

Price Range
£ 0.033 - £ 0.0316

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.8 mm
  • Outside Diameter
    7.9 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.421 in 0.687 in 0.062 in Nylon 6/6

17W06874

Price Range
£ 0.0551 - £ 0.0529

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.7 mm
  • Outside Diameter
    17.4 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round