Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.0392 - £ 0.0392 131 In stock
Natural
PA
£ 0.3019 - £ 0.3146 5090 In stock
Natural
PA
£ 0.18 - £ 0.1885 86 In stock
Transparent
PC
6.5 mm
13.0 mm
1.6 mm
£ 0.1194 - £ 0.1244 37958 In stock
Natural
Nylon 6/6
4.3 mm
7.0 mm
2.0 mm
10042106 £ 1.7889 - £ 1.7889 2109 In stock
Natural
Nylon 6/6
31.0 mm
60.0 mm
4.0 mm
10068670 £ 0.1527 - £ 0.1555 1240 In stock
Natural
Nylon 6/6
10.5 mm
18.0 mm
1.6 mm
£ 0.6137 - £ 0.6261 250 In stock
Natural
Nylon 6/6
25.0 mm
39.0 mm
4.0 mm
10069578 £ 0.2449 - £ 0.249 8038 In stock
Natural
Nylon 6/6
8.4 mm
23.8 mm
2.0 mm
£ 0.0829 - £ 0.0865 940 In stock
Natural
Nylon 6/6
5.3 mm
9.0 mm
1.0 mm
£ 0.4885 - £ 0.5091 Request the lead time here
Natural
Nylon 6/6
17.0 mm
28.0 mm
2.5 mm
10069387 £ 0.0992 - £ 0.1034 18124 In stock
Natural
Nylon 6/6
5.3 mm
15.0 mm
1.2 mm
£ 0.2253 - £ 0.2338 374 In stock
Natural
Nylon 6/6
10.5 mm
30.0 mm
3.0 mm
£ 0.039 - £ 0.039 Request the lead time here
Natural
Nylon 6/6
6.4 mm
11.0 mm
1.5 mm
£ 0.0591 - £ 0.0616 2000 In stock
Natural
Nylon 6/6
10.2 mm
22.0 mm
2.0 mm
£ 0.0543 - £ 0.0543 50518 In stock
Natural
Nylon 6/6
6.2 mm
12.0 mm
2.0 mm
10067581 £ 0.2738 - £ 0.2738 1000 In stock
Natural
Nylon 6/6
8.2 mm
16.0 mm
3.0 mm
10068700 £ 0.3619 - £ 0.3688 2297 In stock
Natural
Nylon 6/6
13.0 mm
20.0 mm
2.0 mm
£ 1.8715 - £ 1.8715 2500 In stock
Natural
Nylon 6/6
31.0 mm
50.0 mm
4.0 mm
10069592 £ 0.3357 - £ 0.3357 2507 In stock
Natural
Nylon 6/6
10.5 mm
30.0 mm
2.5 mm
£ 0.6674 - £ 0.6811 859 In stock
Natural
Nylon 6/6
22.0 mm
60.0 mm
4.0 mm
  • of 31
Washer 5.3 mm 8.5 mm 2.8 mm PA

10117262

Price Range
£ 0.0392 - £ 0.0392

Stock Levels
131 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 6.4 mm 30.0 mm 3.0 mm PA

10117453

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
5090 In stock
Attributes
  • Washer Type
    Flat Washer
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Flat Washer 6.5 mm 13.0 mm 1.6 mm PC

10219560

Price Range
£ 0.1885 - £ 0.18

Stock Levels
86 In stock
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 4.3 mm 7.0 mm 2.0 mm Nylon 6/6

10395790

Price Range
£ 0.1244 - £ 0.1194

Stock Levels
37958 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 31.0 mm 60.0 mm 4.0 mm Nylon 6/6

10042106

Price Range
£ 1.7889 - £ 1.7889

Stock Levels
2109 In stock
Attributes
  • Inside Diameter
    31.0 mm
  • Outside Diameter
    60.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 18.0 mm 1.6 mm Nylon 6/6

10068670

Price Range
£ 0.1555 - £ 0.1527

Stock Levels
1240 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 25.0 mm 39.0 mm 4.0 mm Nylon 6/6

10068748

Price Range
£ 0.6261 - £ 0.6137

Stock Levels
250 In stock
Attributes
  • Inside Diameter
    25.0 mm
  • Outside Diameter
    39.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 8.4 mm 23.8 mm 2.0 mm Nylon 6/6

10069578

Price Range
£ 0.249 - £ 0.2449

Stock Levels
8038 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    23.8 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.3 mm 9.0 mm 1.0 mm Nylon 6/6

10068632

Price Range
£ 0.0865 - £ 0.0829

Stock Levels
940 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 17.0 mm 28.0 mm 2.5 mm Nylon 6/6

10184974

Price Range
£ 0.5091 - £ 0.4885

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    28.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.3 mm 15.0 mm 1.2 mm Nylon 6/6

10069387

Price Range
£ 0.1034 - £ 0.0992

Stock Levels
18124 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 30.0 mm 3.0 mm Nylon 6/6

10117354

Price Range
£ 0.2338 - £ 0.2253

Stock Levels
374 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Retaining Washer 6.4 mm 11.0 mm 1.5 mm Nylon 6/6

10060087

Price Range
£ 0.039 - £ 0.039

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    11.0 mm
  • Thickness
    1.5 mm
  • Washer Type
    Anti-Loss Flat Washer
  • Washer Shape
    Round
Washer 10.2 mm 22.0 mm 2.0 mm Nylon 6/6

10041949

Price Range
£ 0.0616 - £ 0.0591

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.2 mm 12.0 mm 2.0 mm Nylon 6/6

10184240

Price Range
£ 0.0543 - £ 0.0543

Stock Levels
50518 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 16.0 mm 3.0 mm Nylon 6/6

10067581

Price Range
£ 0.2738 - £ 0.2738

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 20.0 mm 2.0 mm Nylon 6/6

10068700

Price Range
£ 0.3688 - £ 0.3619

Stock Levels
2297 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 31.0 mm 50.0 mm 4.0 mm Nylon 6/6

10184981

Price Range
£ 1.8715 - £ 1.8715

Stock Levels
2500 In stock
Attributes
  • Inside Diameter
    31.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 30.0 mm 2.5 mm Nylon 6/6

10069592

Price Range
£ 0.3357 - £ 0.3357

Stock Levels
2507 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 22.0 mm 60.0 mm 4.0 mm Nylon 6/6

10069738

Price Range
£ 0.6811 - £ 0.6674

Stock Levels
859 In stock
Attributes
  • Inside Diameter
    22.0 mm
  • Outside Diameter
    60.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round