Menu Search

Washer 4.3 mm 7.0 mm 2.0 mm Nylon 6/6

A Round, Flat Washer made from Natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Essentra Part Number:

10395790

Manufacturer Part Number:

497520

39958 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1244
10000 - 19999 £ 0.1219
20000 + £ 0.1194
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 124.40

1000 x £ 0.1244

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 4.3 mm
Outside Diameter 7.0 mm
Thickness 2.0 mm
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Product 497520 replaces:

Flat Washer 4.3 mm 7.0 mm 2.0 mm PA
Essentra Part Number: 10184790
Manufacturer Part Number: 1006550000VR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us