Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 10067604 | £ 0.0465 - £ 0.0484 | 278000 In stock |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.0644 - £ 0.0671 | 2971 In stock |
Natural
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.551 in
14.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1541 - £ 0.161 | 24510 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0363 - £ 0.0378 | 1996 In stock |
Natural
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0206 - £ 0.0214 | 70618 In stock |
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0949 - £ 0.0989 | 40511 In stock |
Natural
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0412 - £ 0.043 | 51886 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0747 - £ 0.0779 | 86889 In stock |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.4623 - £ 0.4816 | 530 In stock |
Natural
|
PA
|
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0703 - £ 0.0718 | 350 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0401 - £ 0.0442 | 77872 In stock |
Black
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| 10042229 | £ 0.1158 - £ 0.1158 | 45500 In stock |
Grey
|
PVDF
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
| 10042373 | £ 0.3274 - £ 0.3274 | 22293 In stock |
|
PVDF
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
| £ 0.1644 - £ 0.1644 | 1348 In stock |
Natural
|
PP
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 10067987 | £ 0.0591 - £ 0.0616 | 82153 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
|
| 10042199 | £ 0.0283 - £ 0.0294 | 38746 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
| 10068465 | £ 0.116 - £ 0.1208 | 35000 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
|
| 10067833 | £ 0.1261 - £ 0.1314 | 36888 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
|
| 10184905 | £ 0.3192 - £ 0.3192 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
|
| 10184233 | £ 0.0367 - £ 0.0374 | 134386 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm