Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.0351 - £ 0.0433 Request the lead time here
Natural
Nylon 6/6
6.4 mm
15.9 mm
1.6 mm
£ 0.3497 - £ 0.4317 19979 In stock
Black
Nylon 6/6
6.0 mm
20.0 mm
4.0 mm
10340516 £ 0.2174 - £ 0.2215 112489 In stock
Natural
Nylon 6/6
7.7 mm
12.0 mm
2.0 mm
£ 0.0456 - £ 0.0563 1086 In stock
Natural
Nylon 6/6
6.5 mm
22.2 mm
1.6 mm
£ 0.0747 - £ 0.0922 1120 In stock
Natural
Nylon 6/6
10.3 mm
25.4 mm
1.6 mm
£ 0.0535 - £ 0.0557 14820 In stock
Natural
Nylon 6/6
6.4 mm
12.7 mm
3.8 mm
10214602 £ 0.3192 - £ 0.3192 3414 In stock
Natural
PA
14.5 mm
30.0 mm
2.5 mm
10214626 £ 0.0363 - £ 0.0378 39852 In stock
Natural
Nylon 6/6
3.2 mm
10.0 mm
0.8 mm
£ 0.0328 - £ 0.0367 6000 In stock
Natural
Nylon 6/6
5.5 mm
12.8 mm
0.8 mm
10340622 £ 0.0506 - £ 0.0527 5510 In stock
Natural
Nylon 6/6
6.4 mm
16.0 mm
1.6 mm
10340547 £ 0.3068 - £ 0.3206 2323 In stock
Natural
Nylon 6/6
18.5 mm
36.0 mm
3.0 mm
£ 0.0558 - £ 0.0581 7658 In stock
Natural
Nylon 6/6
6.4 mm
18.0 mm
1.5 mm
£ 0.0446 - £ 0.0497 Request the lead time here
Natural
Nylon 6/6
6.4 mm
15.0 mm
1.6 mm
10340639 £ 0.0566 - £ 0.059 12193 In stock
Natural
PA
10.5 mm
21.0 mm
2.0 mm
£ 0.1332 - £ 0.1389 16502 In stock
Natural
PA
14.5 mm
25.0 mm
3.0 mm
£ 0.0206 - £ 0.0214 4000 In stock
Natural
Nylon 6/6
4.9 mm
8.0 mm
0.8 mm
£ 0.0491 - £ 0.0511 10361 In stock
Natural
Nylon 6/6
5.3 mm
12.5 mm
1.6 mm
£ 0.0364 - £ 0.0379 3679 In stock
Natural
PA
9.2 mm
16.0 mm
1.6 mm
£ 0.0257 - £ 0.0268 53000 In stock
Natural
Nylon 6/6
5.5 mm
8.0 mm
0.8 mm
10639559 £ 0.0192 - £ 0.0238 Request the lead time here
Natural
Nylon 6/6
3.3 mm
8.1 mm
1.6 mm
  • of 31
Flat Washer 0.250 in 0.625 in 0.062 in Nylon 6/6

10356562

Price Range
£ 0.0433 - £ 0.0351

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.0 mm 20.0 mm 4.0 mm Nylon 6/6

10411506

Price Range
£ 0.4317 - £ 0.3497

Stock Levels
19979 In stock
Attributes
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 7.7 mm 12.0 mm 2.0 mm Nylon 6/6

10340516

Price Range
£ 0.2215 - £ 0.2174

Stock Levels
112489 In stock
Attributes
  • Inside Diameter
    7.7 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Flat Washer 0.257 in 0.875 in 0.062 in Nylon 6/6

10356920

Price Range
£ 0.0563 - £ 0.0456

Stock Levels
1086 In stock
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.406 in 1.000 in 0.062 in Nylon 6/6

10356999

Price Range
£ 0.0922 - £ 0.0747

Stock Levels
1120 In stock
Attributes
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.250 in 0.500 in 0.150 in Nylon 6/6

10356340

Price Range
£ 0.0557 - £ 0.0535

Stock Levels
14820 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    3.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 14.5 mm 30.0 mm 2.5 mm PA

10214602

Price Range
£ 0.3192 - £ 0.3192

Stock Levels
3414 In stock
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 3.2 mm 10.0 mm 0.8 mm Nylon 6/6

10214626

Price Range
£ 0.0378 - £ 0.0363

Stock Levels
39852 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.5 mm 12.8 mm 0.8 mm Nylon 6/6

10414620

Price Range
£ 0.0367 - £ 0.0328

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    5.5 mm
  • Outside Diameter
    12.8 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 16.0 mm 1.6 mm Nylon 6/6

10340622

Price Range
£ 0.0527 - £ 0.0506

Stock Levels
5510 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 18.5 mm 36.0 mm 3.0 mm Nylon 6/6

10340547

Price Range
£ 0.3206 - £ 0.3068

Stock Levels
2323 In stock
Attributes
  • Inside Diameter
    18.5 mm
  • Outside Diameter
    36.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.4 mm 18.0 mm 1.5 mm Nylon 6/6

10340592

Price Range
£ 0.0581 - £ 0.0558

Stock Levels
7658 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 15.0 mm 1.6 mm Nylon 6/6

10415269

Price Range
£ 0.0497 - £ 0.0446

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 21.0 mm 2.0 mm PA

10340639

Price Range
£ 0.059 - £ 0.0566

Stock Levels
12193 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    21.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 14.5 mm 25.0 mm 3.0 mm PA

10340530

Price Range
£ 0.1389 - £ 0.1332

Stock Levels
16502 In stock
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 4.9 mm 8.0 mm 0.8 mm Nylon 6/6

10340608

Price Range
£ 0.0214 - £ 0.0206

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.3 mm 12.5 mm 1.6 mm Nylon 6/6

10340585

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
10361 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 9.2 mm 16.0 mm 1.6 mm PA

10340707

Price Range
£ 0.0379 - £ 0.0364

Stock Levels
3679 In stock
Attributes
  • Inside Diameter
    9.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.5 mm 8.0 mm 0.8 mm Nylon 6/6

10214749

Price Range
£ 0.0268 - £ 0.0257

Stock Levels
53000 In stock
Attributes
  • Inside Diameter
    5.5 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Flat Washer 0.130 in 0.318 in 0.062 in Nylon 6/6

10639559

Price Range
£ 0.0238 - £ 0.0192

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.3 mm
  • Outside Diameter
    8.1 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round