Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
10184936 £ 0.2009 - £ 0.205 45405 In stock
Natural
Nylon 6/6
20.2 mm
30.0 mm
1.0 mm
10184219 £ 0.2766 - £ 0.2766 29566 In stock
Natural
Nylon 6/6
4.2 mm
8.0 mm
2.0 mm
£ 0.0491 - £ 0.0511 2581 In stock
Natural
Nylon 6/6
7.5 mm
18.0 mm
1.5 mm
10067598 £ 0.067 - £ 0.0699 10062 In stock
Natural
Nylon 6/6
8.4 mm
20.0 mm
2.0 mm
£ 0.0822 - £ 0.0857 23000 In stock
Natural
Nylon 6/6
26.0 mm
35.0 mm
1.0 mm
£ 0.0516 - £ 0.0538 898 In stock
Natural
Nylon 6/6
4.9 mm
15.9 mm
2.5 mm
10068366 £ 0.1091 - £ 0.1136 9324 In stock
Natural
Nylon 6/6
10.5 mm
30.0 mm
3.0 mm
£ 0.2724 - £ 0.2724 129 In stock
Natural
Nylon 6/6
8.2 mm
30.0 mm
1.0 mm
£ 0.0491 - £ 0.0511 31111 In stock
Natural
Nylon 6/6
6.4 mm
14.0 mm
1.5 mm
10042342 £ 0.0772 - £ 0.0803 47500 In stock
Natural
Nylon 6/6
13.0 mm
24.0 mm
2.5 mm
10068465 £ 0.116 - £ 0.1208 36000 In stock
Natural
Nylon 6/6
8.2 mm
25.0 mm
1.0 mm
10067833 £ 0.1261 - £ 0.1314 37388 In stock
Natural
Nylon 6/6
10.5 mm
50.0 mm
3.0 mm
10184905 £ 0.3192 - £ 0.3192 Request the lead time here
Natural
Nylon 6/6
10.2 mm
25.0 mm
3.0 mm
10184233 £ 0.0367 - £ 0.0374 113386 In stock
Natural
Nylon 6/6
6.2 mm
12.0 mm
1.0 mm
10042373 £ 0.3274 - £ 0.3274 22293 In stock
PVDF
13.0 mm
24.0 mm
2.5 mm
£ 0.1644 - £ 0.1644 1548 In stock
Natural
PP
10.5 mm
20.0 mm
2.0 mm
£ 0.0869 - £ 0.0905 30875 In stock
Natural
Nylon 6/6
12.2 mm
24.0 mm
1.3 mm
10184202 £ 0.0722 - £ 0.0752 41552 In stock
Natural
Nylon 6/6
4.2 mm
8.0 mm
1.2 mm
£ 0.0978 - £ 0.1019 3 In stock
Natural
Nylon 6/6
13.0 mm
30.0 mm
3.0 mm
10067604 £ 0.0465 - £ 0.0484 330000 In stock
Natural
Nylon 6/6
10.2 mm
20.0 mm
1.0 mm
  • of 31
Washer 20.2 mm 30.0 mm 1.0 mm Nylon 6/6

10184936

Price Range
£ 0.205 - £ 0.2009

Stock Levels
45405 In stock
Attributes
  • Inside Diameter
    20.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.2 mm 8.0 mm 2.0 mm Nylon 6/6

10184219

Price Range
£ 0.2766 - £ 0.2766

Stock Levels
29566 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 7.5 mm 18.0 mm 1.5 mm Nylon 6/6

10068014

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
2581 In stock
Attributes
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.4 mm 20.0 mm 2.0 mm Nylon 6/6

10067598

Price Range
£ 0.0699 - £ 0.067

Stock Levels
10062 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 26.0 mm 35.0 mm 1.0 mm Nylon 6/6

10067819

Price Range
£ 0.0857 - £ 0.0822

Stock Levels
23000 In stock
Attributes
  • Inside Diameter
    26.0 mm
  • Outside Diameter
    35.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.9 mm 15.9 mm 2.5 mm Nylon 6/6

10067871

Price Range
£ 0.0538 - £ 0.0516

Stock Levels
898 In stock
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 30.0 mm 3.0 mm Nylon 6/6

10068366

Price Range
£ 0.1136 - £ 0.1091

Stock Levels
9324 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 30.0 mm 1.0 mm Nylon 6/6

10184875

Price Range
£ 0.2724 - £ 0.2724

Stock Levels
129 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 14.0 mm 1.5 mm Nylon 6/6

10067703

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
31111 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 24.0 mm 2.5 mm Nylon 6/6

10042342

Price Range
£ 0.0803 - £ 0.0772

Stock Levels
47500 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 8.2 mm 25.0 mm 1.0 mm Nylon 6/6

10068465

Price Range
£ 0.1208 - £ 0.116

Stock Levels
36000 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 50.0 mm 3.0 mm Nylon 6/6

10067833

Price Range
£ 0.1314 - £ 0.1261

Stock Levels
37388 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.2 mm 25.0 mm 3.0 mm Nylon 6/6

10184905

Price Range
£ 0.3192 - £ 0.3192

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.2 mm 12.0 mm 1.0 mm Nylon 6/6

10184233

Price Range
£ 0.0374 - £ 0.0367

Stock Levels
113386 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 24.0 mm 2.5 mm PVDF

10042373

Price Range
£ 0.3274 - £ 0.3274

Stock Levels
22293 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 20.0 mm 2.0 mm PP

10042328

Price Range
£ 0.1644 - £ 0.1644

Stock Levels
1548 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 12.2 mm 24.0 mm 1.3 mm Nylon 6/6

10067949

Price Range
£ 0.0905 - £ 0.0869

Stock Levels
30875 In stock
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    1.3 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.2 mm 8.0 mm 1.2 mm Nylon 6/6

10184202

Price Range
£ 0.0752 - £ 0.0722

Stock Levels
41552 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 30.0 mm 3.0 mm Nylon 6/6

10068410

Price Range
£ 0.1019 - £ 0.0978

Stock Levels
3 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.2 mm 20.0 mm 1.0 mm Nylon 6/6

10067604

Price Range
£ 0.0484 - £ 0.0465

Stock Levels
330000 In stock
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural