Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 10354759 | £ 0.0116 - £ 0.0144 | 45568 In stock |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.056 - £ 0.0583 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.150 in
3.8 mm
|
0.312 in
7.9 mm
|
0.040 in
1 mm
|
||
| £ 0.035 - £ 0.0432 | 75 In stock |
Black
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.059 in
1.5 mm
|
||
| 10356104 | £ 0.0378 - £ 0.0393 | 22044 In stock |
Natural
|
Nylon 6/6
|
0.253 in
6.4 mm
|
0.375 in
9.5 mm
|
0.084 in
2.1 mm
|
|
| £ 0.0234 - £ 0.029 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.162 in
4.1 mm
|
0.312 in
7.9 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0439 - £ 0.0456 | 35961 In stock |
Natural
|
Nylon 6/6
|
0.110 in
2.8 mm
|
0.170 in
4.3 mm
|
0.020 in
0.5 mm
|
||
| 10355794 | £ 0.0205 - £ 0.0253 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
0.187 in
4.7 mm
|
0.060 in
1.5 mm
|
|
| £ 0.0381 - £ 0.0396 | 7743 In stock |
Natural
|
Nylon 6/6
|
0.235 in
6 mm
|
0.425 in
10.8 mm
|
0.130 in
3.3 mm
|
||
| £ 0.0185 - £ 0.0228 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
0.025 in
0.6 mm
|
||
| £ 0.0236 - £ 0.0292 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0316 - £ 0.033 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.150 in
3.8 mm
|
0.312 in
7.9 mm
|
0.020 in
0.5 mm
|
||
| £ 0.0503 - £ 0.0525 | 10799 In stock |
Natural
|
Nylon 6/6
|
0.255 in
6.5 mm
|
0.555 in
14.1 mm
|
0.047 in
1.2 mm
|
||
| £ 0.0289 - £ 0.0356 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.562 in
14.3 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0403 - £ 0.0419 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.253 in
6.4 mm
|
0.443 in
11.3 mm
|
0.125 in
3.2 mm
|
||
| 10356005 | £ 0.0345 - £ 0.036 | 974 In stock |
Natural
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.285 in
7.2 mm
|
0.032 in
0.8 mm
|
|
| £ 0.0267 - £ 0.0278 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.296 in
7.5 mm
|
0.074 in
1.9 mm
|
||
| £ 0.0346 - £ 0.0361 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| £ 0.0345 - £ 0.036 | 13896 In stock |
Natural
|
Nylon 6/6
|
0.218 in
5.5 mm
|
0.375 in
9.5 mm
|
0.032 in
0.8 mm
|
||
| 10355725 | £ 0.0194 - £ 0.0239 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
0.035 in
0.9 mm
|
|
| £ 0.0212 - £ 0.0261 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue