Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.0491 - £ 0.0511 10769 In stock
Natural
Nylon 6/6
10.5 mm
18.0 mm
1.5 mm
10067864 £ 0.0465 - £ 0.0484 1155 In stock
Natural
Nylon 6/6
4.9 mm
12.7 mm
3.2 mm
10184905 £ 0.3192 - £ 0.3192 Request the lead time here
Natural
Nylon 6/6
10.2 mm
25.0 mm
3.0 mm
£ 0.0978 - £ 0.1019 3 In stock
Natural
Nylon 6/6
13.0 mm
30.0 mm
3.0 mm
10184202 £ 0.0722 - £ 0.0752 41552 In stock
Natural
Nylon 6/6
4.2 mm
8.0 mm
1.2 mm
10184233 £ 0.0367 - £ 0.0374 111386 In stock
Natural
Nylon 6/6
6.2 mm
12.0 mm
1.0 mm
10067987 £ 0.0591 - £ 0.0616 15153 In stock
Natural
Nylon 6/6
6.4 mm
18.0 mm
2.0 mm
£ 0.172 - £ 0.1747 6633 In stock
Black
Nylon 6/6
8.2 mm
30.0 mm
3.0 mm
£ 0.6756 - £ 0.6756 Request the lead time here
Black
Nylon 6/6
8.2 mm
30.0 mm
2.0 mm
£ 0.2449 - £ 0.2559 38 In stock
Natural
Nylon 6/6
10.5 mm
34.0 mm
3.0 mm
£ 0.1541 - £ 0.161 2047 In stock
Natural
Nylon 6/6
13.0 mm
36.0 mm
3.0 mm
£ 0.1665 - £ 0.1665 4735 In stock
Natural
Nylon 6/6
16.2 mm
30.0 mm
3.0 mm
£ 0.1954 - £ 0.1995 11950 In stock
Natural
Nylon 6/6
3.6 mm
8.0 mm
0.8 mm
10213773 £ 0.3055 - £ 0.3055 371 In stock
Black
Nylon 6/6
16.0 mm
22.0 mm
3.0 mm
£ 0.028 - £ 0.028 135600 In stock
Natural
PA
3.2 mm
5.5 mm
2.2 mm
£ 0.3233 - £ 0.3233 4922 In stock
Black
Nylon 6/6
16.2 mm
25.0 mm
3.0 mm
£ 0.0286 - £ 0.0286 9000 In stock
Black
PA
5.3 mm
10.0 mm
1.0 mm
10267004 £ 0.0388 - £ 0.0404 Request the lead time here
Natural
Nylon 6/6
6.1 mm
11.0 mm
1.0 mm
£ 0.0412 - £ 0.043 63027 In stock
Natural
Nylon 6/6
4.2 mm
8.0 mm
3.0 mm
10309247 £ 0.086 - £ 0.0896 18331 In stock
Natural
Nylon 6/6
3.2 mm
7.2 mm
1.0 mm
  • of 31
Washer 10.5 mm 18.0 mm 1.5 mm Nylon 6/6

10068687

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
10769 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.9 mm 12.7 mm 3.2 mm Nylon 6/6

10067864

Price Range
£ 0.0484 - £ 0.0465

Stock Levels
1155 In stock
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    3.2 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.2 mm 25.0 mm 3.0 mm Nylon 6/6

10184905

Price Range
£ 0.3192 - £ 0.3192

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 30.0 mm 3.0 mm Nylon 6/6

10068410

Price Range
£ 0.1019 - £ 0.0978

Stock Levels
3 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.2 mm 8.0 mm 1.2 mm Nylon 6/6

10184202

Price Range
£ 0.0752 - £ 0.0722

Stock Levels
41552 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.2 mm 12.0 mm 1.0 mm Nylon 6/6

10184233

Price Range
£ 0.0374 - £ 0.0367

Stock Levels
111386 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 18.0 mm 2.0 mm Nylon 6/6

10067987

Price Range
£ 0.0616 - £ 0.0591

Stock Levels
15153 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 30.0 mm 3.0 mm Nylon 6/6

10213742

Price Range
£ 0.1747 - £ 0.172

Stock Levels
6633 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 8.2 mm 30.0 mm 2.0 mm Nylon 6/6

10213735

Price Range
£ 0.6756 - £ 0.6756

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 10.5 mm 34.0 mm 3.0 mm Nylon 6/6

10068083

Price Range
£ 0.2559 - £ 0.2449

Stock Levels
38 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    34.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 36.0 mm 3.0 mm Nylon 6/6

10068113

Price Range
£ 0.161 - £ 0.1541

Stock Levels
2047 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    36.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 16.2 mm 30.0 mm 3.0 mm Nylon 6/6

10184929

Price Range
£ 0.1665 - £ 0.1665

Stock Levels
4735 In stock
Attributes
  • Inside Diameter
    16.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.6 mm 8.0 mm 0.8 mm Nylon 6/6

10184479

Price Range
£ 0.1995 - £ 0.1954

Stock Levels
11950 In stock
Attributes
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 16.0 mm 22.0 mm 3.0 mm Nylon 6/6

10213773

Price Range
£ 0.3055 - £ 0.3055

Stock Levels
371 In stock
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 3.2 mm 5.5 mm 2.2 mm PA

10117248

Price Range
£ 0.028 - £ 0.028

Stock Levels
135600 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    5.5 mm
  • Thickness
    2.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 16.2 mm 25.0 mm 3.0 mm Nylon 6/6

10213780

Price Range
£ 0.3233 - £ 0.3233

Stock Levels
4922 In stock
Attributes
  • Inside Diameter
    16.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 5.3 mm 10.0 mm 1.0 mm PA

10322420

Price Range
£ 0.0286 - £ 0.0286

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.1 mm 11.0 mm 1.0 mm Nylon 6/6

10267004

Price Range
£ 0.0404 - £ 0.0388

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.1 mm
  • Outside Diameter
    11.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.2 mm 8.0 mm 3.0 mm Nylon 6/6

10267059

Price Range
£ 0.043 - £ 0.0412

Stock Levels
63027 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.2 mm 7.2 mm 1.0 mm Nylon 6/6

10309247

Price Range
£ 0.0896 - £ 0.086

Stock Levels
18331 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.2 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural