Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.0456 - £ 0.0563 1086 In stock
Natural
Nylon 6/6
6.5 mm
22.2 mm
1.6 mm
10355848 £ 0.0227 - £ 0.028 Request the lead time here
Natural
Nylon 6/6
3 mm
5.5 mm
0.9 mm
£ 0.0566 - £ 0.0566 22598 In stock
Black
PA
£ 0.0223 - £ 0.0276 10000 In stock
Natural
Nylon 6/6
4.9 mm
9.5 mm
2.4 mm
£ 0.0457 - £ 0.0564 Request the lead time here
Natural
Nylon 6/6
8.4 mm
18.0 mm
2.0 mm
£ 0.1693 - £ 0.209 Request the lead time here
Natural
Nylon 6/6
13.4 mm
33.6 mm
3.1 mm
£ 0.039 - £ 0.0481 30670 In stock
Black
Nylon 6/6
8.4 mm
16.0 mm
1.6 mm
£ 0.0317 - £ 0.0392 1000 In stock
Natural
Nylon 6/6
6.4 mm
12.0 mm
1.5 mm
£ 0.0181 - £ 0.0224 Request the lead time here
Natural
Nylon 6/6
4.3 mm
9.5 mm
1.6 mm
£ 0.0207 - £ 0.0256 Request the lead time here
Natural
Nylon 6/6
8.1 mm
12.7 mm
1.6 mm
10355817 £ 0.0086 - £ 0.0106 4000 In stock
Natural
Nylon 6/6
2.2 mm
5 mm
0.8 mm
10354759 £ 0.0116 - £ 0.0144 46568 In stock
Natural
Nylon 6/6
2.2 mm
5.0 mm
0.8 mm
£ 0.056 - £ 0.0583 Request the lead time here
Natural
Nylon 6/6
3.8 mm
7.9 mm
1 mm
£ 0.035 - £ 0.0432 Request the lead time here
Black
Nylon 6/6
6.4 mm
12.0 mm
1.5 mm
10356104 £ 0.0378 - £ 0.0393 21044 In stock
Natural
Nylon 6/6
6.4 mm
9.5 mm
2.1 mm
10354773 £ 0.0143 - £ 0.0177 Request the lead time here
Natural
Nylon 6/6
3.2 mm
8.0 mm
0.8 mm
10354803 £ 0.0199 - £ 0.0245 34928 In stock
Natural
Nylon 6/6
4.3 mm
9.0 mm
0.8 mm
£ 0.0245 - £ 0.0302 Request the lead time here
Natural
Nylon 6/6
3.6 mm
6.6 mm
2 mm
£ 0.0399 - £ 0.0415 46000 In stock
Natural
Nylon 6/6
4.2 mm
6.4 mm
2.1 mm
10355787 £ 0.0342 - £ 0.0357 Request the lead time here
Natural
Nylon 6/6
2.5 mm
4.7 mm
0.8 mm
  • of 31
Flat Washer 0.257 in 0.875 in 0.062 in Nylon 6/6

10356920

Price Range
£ 0.0563 - £ 0.0456

Stock Levels
1086 In stock
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.120 in 0.218 in 0.037 in Nylon 6/6

10355848

Price Range
£ 0.028 - £ 0.0227

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3 mm
  • Outside Diameter
    5.5 mm
  • Thickness
    0.9 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 20.0 mm 2.0 mm PA

10322451

Price Range
£ 0.0566 - £ 0.0566

Stock Levels
22598 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Specifications
    DIN 125
Flat Washer 0.194 in 0.375 in 0.093 in Nylon 6/6

10354650

Price Range
£ 0.0276 - £ 0.0223

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    2.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 8.4 mm 18.0 mm 2.0 mm Nylon 6/6

10354841

Price Range
£ 0.0564 - £ 0.0457

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 13.4 mm 33.6 mm 3.1 mm Nylon 6/6

10354889

Price Range
£ 0.209 - £ 0.1693

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.4 mm
  • Outside Diameter
    33.6 mm
  • Thickness
    3.1 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 8.4 mm 16.0 mm 1.6 mm Nylon 6/6

10355756

Price Range
£ 0.0481 - £ 0.039

Stock Levels
30670 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 6.4 mm 12.0 mm 1.5 mm Nylon 6/6

10354827

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.171 in 0.375 in 0.062 in Nylon 6/6

10354636

Price Range
£ 0.0224 - £ 0.0181

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.317 in 0.500 in 0.062 in Nylon 6/6

10354681

Price Range
£ 0.0256 - £ 0.0207

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.085 in 0.196 in 0.031 in Nylon 6/6

10355817

Price Range
£ 0.0106 - £ 0.0086

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 2.2 mm 5.0 mm 0.8 mm Nylon 6/6

10354759

Price Range
£ 0.0144 - £ 0.0116

Stock Levels
46568 In stock
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    0.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.150 in 0.312 in 0.040 in Nylon 6/6

10356050

Price Range
£ 0.0583 - £ 0.056

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.8 mm
  • Outside Diameter
    7.9 mm
  • Thickness
    1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.4 mm 12.0 mm 1.5 mm Nylon 6/6

10354834

Price Range
£ 0.0432 - £ 0.035

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.5 mm
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.253 in 0.375 in 0.084 in Nylon 6/6

10356104

Price Range
£ 0.0393 - £ 0.0378

Stock Levels
21044 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    2.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 3.2 mm 8.0 mm 0.8 mm Nylon 6/6

10354773

Price Range
£ 0.0177 - £ 0.0143

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 4.3 mm 9.0 mm 0.8 mm Nylon 6/6

10354803

Price Range
£ 0.0245 - £ 0.0199

Stock Levels
34928 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.140 in 0.260 in 0.080 in Nylon 6/6

10355909

Price Range
£ 0.0302 - £ 0.0245

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.6 mm
  • Thickness
    2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.166 in 0.250 in 0.082 in Nylon 6/6

10355930

Price Range
£ 0.0415 - £ 0.0399

Stock Levels
46000 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    6.4 mm
  • Thickness
    2.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.098 in 0.186 in 0.030 in Nylon 6/6

10355787

Price Range
£ 0.0357 - £ 0.0342

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    4.7 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round