Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Metal Washers, are a type of Plain Washer; they are commonly used in conjunction with screws, bolts or nuts. They offer spacing and load distribution, and are an important part of any fastener assembly. Flat washers are a popular type of washer that does not lock, but instead is applied to protect mating surfaces from damage.
Our range of metal flat washers comes in Mild and Stainless Steel, in both Flat and Countersunk variants. Matt and zinc plated finishes are available.
We have a wide range of Nuts to choose from, so why not browse our selection of Metal Standard Hex Nuts, Nyloc Nuts, Metal Lock & Flange Nuts or our Metal Wing Nuts to find the ideal partner to suit your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Compatible Screw Sizes (All) | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Stainless Steel
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
M10
|
0.256 in
6.5 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
M12
|
0.295 in
7.5 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
M4
|
0.098 in
2.5 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.197 in
5.0 mm
|
0.512 in
13.0 mm
|
M5
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
M10
|
0.256 in
6.5 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
M12
|
0.295 in
7.5 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
M4
|
0.098 in
2.5 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.197 in
5.0 mm
|
0.512 in
13.0 mm
|
M5
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
M12
|
0.295 in
7.5 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
M4
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
M5
|
0.118 in
3.0 mm
|
|||
| £ 2.4434 - £ 2.4434 | Request the lead time here |
Stainless Steel
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
M6
|
0.157 in
4.0 mm
|
||
| Request the lead time here |
Stainless Steel
|
0.315 in
8.0 mm
|
1.024 in
26.0 mm
|
M8
|
0.197 in
5.0 mm
|
|||
| Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
M10
|
0.256 in
6.5 mm
|
|||
| Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
M12
|
0.295 in
7.5 mm
|
|||
| Request the lead time here |
Steel
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
M4
|
0.098 in
2.5 mm
|
|||
| Request the lead time here |
Steel
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
M5
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
M6
|
0.157 in
4.0 mm
|
|||
| Request the lead time here |
Stainless Steel
|
0.315 in
8.0 mm
|
1.024 in
26.0 mm
|
M8
|
0.197 in
5.0 mm
|
|||
| Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
M10
|
0.256 in
6.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue