| Quantity | Unit price |
|---|---|
| 10 + | £ 1.7769 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Screw Sizes (All) | M5 |
|---|---|
| Inside Diameter | 5.0 mm |
| Inside Diameter | 0.197 in |
| Outside Diameter | 13.0 mm |
| Outside Diameter | 0.512 in |
| Thickness | 3.0 mm |
| Thickness | 0.118 in |
| Washer Shape | Round |
| Washer Type | Flat Washer |
| Material | Stainless Steel |
| Full Material | Stainless Steel |
| Finish | Matt |
| Colour | Silver |
| Specifications | DIN 125, DIN 9021, DIN 6340 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue