Menu Search

Flat Cable Ferrite Cores

In stock

Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.

Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.

  • Ferrite Material: A5 and K5B (RMS-303)
  • Casing Material: Nylon 6/6 RMS-244
  • Clip and Spring Material: Stainless Steel RMS-305
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Insert Length Impedance 100 MHz Overall Length Impedance 25 MHz Overall Width View
£ 4.8513 - £ 5.3903 Request the lead time here
34.4 mm
189 Ω
45.0 mm
102 Ω
£ 2.9305 - £ 3.2561 520 In stock
52.0 mm
124 Ω
63.5 mm
50 Ω
£ 10.66 - £ 11.8445 Request the lead time here
52.0 mm
172 Ω
76.5 mm
77 Ω
£ 0.9107 - £ 1.0119 Request the lead time here
21.5 mm
110 Ω
25.5 mm
39 Ω
15.0 mm
£ 2.4581 - £ 2.7312 Request the lead time here
48.5 mm
95 Ω
60.0 mm
40 Ω
12.7 mm
£ 1.4061 - £ 1.5623 Request the lead time here
27.0 mm
188 Ω
32.0 mm
76 Ω
16.0 mm
£ 0.8275 - £ 0.9194 Request the lead time here
44.0 mm
66 Ω
49.6 mm
25 Ω
12.0 mm
£ 2.118 - £ 2.3534 240 In stock
52.0 mm
119 Ω
58.6 mm
43 Ω
20.0 mm
£ 0.3676 - £ 0.4085 Request the lead time here
11.5 mm
90 Ω
16.0 mm
50 Ω
15.0 mm
£ 0.4844 - £ 0.5383 Request the lead time here
14.0 mm
62 Ω
19.0 mm
38 Ω
12.0 mm
£ 0.637 - £ 0.7077 2049 In stock
18.7 mm
47 Ω
23.8 mm
21 Ω
7.0 mm
£ 0.8331 - £ 0.9256 Request the lead time here
23.5 mm
71 Ω
28.6 mm
31 Ω
10.0 mm
£ 0.6455 - £ 0.7172 Request the lead time here
27.0 mm
57 Ω
33.5 mm
26 Ω
10.0 mm
£ 0.4509 - £ 0.501 22 In stock
27.0 mm
53 Ω
33.5 mm
21 Ω
8.0 mm
£ 2.1232 - £ 2.3591 191 In stock
31.0 mm
192 Ω
36.0 mm
92 Ω
36.0 mm
£ 0.8286 - £ 0.9207 Request the lead time here
35.0 mm
100 Ω
38.5 mm
31 Ω
15.0 mm
£ 0.7936 - £ 0.8818 Request the lead time here
35.0 mm
85 Ω
40.0 mm
32 Ω
15.0 mm
£ 2.2541 - £ 2.5045 Request the lead time here
43.7 mm
104 Ω
55.1 mm
36 Ω
10317181 £ 7.0491 - £ 7.8323 Request the lead time here
52.0 mm
172 Ω
63.5 mm
77 Ω
£ 0.5838 - £ 0.6487 Request the lead time here
18.7 mm
77 Ω
23.8 mm
27 Ω
15.0 mm
  • of 4
Ferrite Flat Cable 34.4 mm 102 Ω 189 Ω

10317143

Price Range
£ 5.3903 - £ 4.8513

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    34.4 mm
  • Overall Length
    45.0 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 52.0 mm 50 Ω 124 Ω

10317174

Price Range
£ 3.2561 - £ 2.9305

Stock Levels
520 In stock
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    63.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 52.0 mm 77 Ω 172 Ω

10317211

Price Range
£ 11.8445 - £ 10.66

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    76.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 21.5 mm 39 Ω 110 Ω A5

10629727

Price Range
£ 1.0119 - £ 0.9107

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    21.5 mm
  • Overall Length
    25.5 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 48.5 mm 40 Ω 95 Ω A5

10317334

Price Range
£ 2.7312 - £ 2.4581

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    48.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.7 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 76 Ω 188 Ω A5

10317594

Price Range
£ 1.5623 - £ 1.4061

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    32.0 mm
  • Overall Width
    16.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 44.0 mm 25 Ω 66 Ω A5

10641590

Price Range
£ 0.9194 - £ 0.8275

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    44.0 mm
  • Overall Length
    49.6 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 52.0 mm 43 Ω 119 Ω A5

10317563

Price Range
£ 2.3534 - £ 2.118

Stock Levels
240 In stock
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    58.6 mm
  • Overall Width
    20.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 11.5 mm 50 Ω 90 Ω A5

10638521

Price Range
£ 0.4085 - £ 0.3676

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    11.5 mm
  • Overall Length
    16.0 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 14.0 mm 38 Ω 62 Ω A5

10638606

Price Range
£ 0.5383 - £ 0.4844

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    14.0 mm
  • Overall Length
    19.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 18.7 mm 21 Ω 47 Ω A5

10317372

Price Range
£ 0.7077 - £ 0.637

Stock Levels
2049 In stock
Attributes
  • Insert Length
    18.7 mm
  • Overall Length
    23.8 mm
  • Overall Width
    7.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 23.5 mm 31 Ω 71 Ω A5

10641569

Price Range
£ 0.9256 - £ 0.8331

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    23.5 mm
  • Overall Length
    28.6 mm
  • Overall Width
    10.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 26 Ω 57 Ω A5

10317440

Price Range
£ 0.7172 - £ 0.6455

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    10.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 21 Ω 53 Ω A5

10317488

Price Range
£ 0.501 - £ 0.4509

Stock Levels
22 In stock
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    8.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 31.0 mm 92 Ω 192 Ω A5

10317501

Price Range
£ 2.3591 - £ 2.1232

Stock Levels
191 In stock
Attributes
  • Insert Length
    31.0 mm
  • Overall Length
    36.0 mm
  • Overall Width
    36.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 31 Ω 100 Ω A5

10638477

Price Range
£ 0.9207 - £ 0.8286

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    38.5 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 32 Ω 85 Ω A5

10317532

Price Range
£ 0.8818 - £ 0.7936

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 43.7 mm 36 Ω 104 Ω

10641637

Price Range
£ 2.5045 - £ 2.2541

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    43.7 mm
  • Overall Length
    55.1 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
52.0 mm 77 Ω 172 Ω

10317181

Price Range
£ 7.8323 - £ 7.0491

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    63.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 18.7 mm 27 Ω 77 Ω A5

10445617

Price Range
£ 0.6487 - £ 0.5838

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    18.7 mm
  • Overall Length
    23.8 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5