Menu Search

Flat Cable Ferrite Cores

In stock

Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.

Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.

  • Ferrite Material: A5 and K5B (RMS-303)
  • Casing Material: Nylon 6/6 RMS-244
  • Clip and Spring Material: Stainless Steel RMS-305
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Insert Length Impedance 100 MHz Overall Length Impedance 25 MHz Overall Width View
10317136 £ 4.166 - £ 4.6289 120 In stock
26.6 mm
175 Ω
38.0 mm
105 Ω
£ 5.0268 - £ 5.5853 340 In stock
43.7 mm
181 Ω
55.1 mm
80 Ω
£ 1.142 - £ 1.2689 168 In stock
14.0 mm
123 Ω
18.9 mm
61 Ω
20.0 mm
£ 0.4762 - £ 0.5291 Request the lead time here
20.0 mm
70 Ω
24.5 mm
35 Ω
12.0 mm
£ 0.9443 - £ 1.0492 640 In stock
23.5 mm
127 Ω
28.5 mm
55 Ω
18.0 mm
10317570 £ 0.4513 - £ 0.5015 Request the lead time here
11.5 mm
120 Ω
16.0 mm
60 Ω
20.0 mm
£ 0.6134 - £ 0.6816 Request the lead time here
27.0 mm
66 Ω
33.5 mm
30 Ω
12.0 mm
£ 0.7312 - £ 0.8124 Request the lead time here
27.0 mm
121 Ω
31.0 mm
42 Ω
20.0 mm
£ 0.7265 - £ 0.8073 Request the lead time here
31.0 mm
79 Ω
36.0 mm
29 Ω
8.0 mm
£ 0.5513 - £ 0.6126 Request the lead time here
35.0 mm
64 Ω
40.0 mm
25 Ω
10.0 mm
£ 0.1608 - £ 0.1787 Request the lead time here
9.7 mm
32 Ω
13.84 mm
10 Ω
1.88 mm
£ 0.8013 - £ 0.8904 1800 In stock
44.0 mm
66 Ω
49.6 mm
25 Ω
12.0 mm
£ 0.2068 - £ 0.2297 Request the lead time here
7.2 mm
41 Ω
9.1 mm
19 Ω
7.8 mm
£ 0.6455 - £ 0.7172 Request the lead time here
27.0 mm
57 Ω
33.5 mm
26 Ω
10.0 mm
£ 0.4509 - £ 0.501 22 In stock
27.0 mm
53 Ω
33.5 mm
21 Ω
8.0 mm
£ 2.1232 - £ 2.3591 191 In stock
31.0 mm
192 Ω
36.0 mm
92 Ω
36.0 mm
£ 0.8286 - £ 0.9207 Request the lead time here
35.0 mm
100 Ω
38.5 mm
31 Ω
15.0 mm
£ 0.7936 - £ 0.8818 Request the lead time here
35.0 mm
85 Ω
40.0 mm
32 Ω
15.0 mm
£ 0.5176 - £ 0.5751 Request the lead time here
16.5 mm
97 Ω
20.5 mm
36 Ω
15.0 mm
£ 0.6491 - £ 0.7213 Request the lead time here
20.0 mm
78 Ω
24.5 mm
41 Ω
20.0 mm
  • of 4
Ferrite Flat Cable 26.6 mm 105 Ω 175 Ω

10317136

Price Range
£ 4.6289 - £ 4.166

Stock Levels
120 In stock
Attributes
  • Insert Length
    26.6 mm
  • Overall Length
    38.0 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 43.7 mm 80 Ω 181 Ω

10317150

Price Range
£ 5.5853 - £ 5.0268

Stock Levels
340 In stock
Attributes
  • Insert Length
    43.7 mm
  • Overall Length
    55.1 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 14.0 mm 61 Ω 123 Ω A5

10317358

Price Range
£ 1.2689 - £ 1.142

Stock Levels
168 In stock
Attributes
  • Insert Length
    14.0 mm
  • Overall Length
    18.9 mm
  • Overall Width
    20.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 20.0 mm 35 Ω 70 Ω A5

10317389

Price Range
£ 0.5291 - £ 0.4762

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    20.0 mm
  • Overall Length
    24.5 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 23.5 mm 55 Ω 127 Ω A5

10317402

Price Range
£ 1.0492 - £ 0.9443

Stock Levels
640 In stock
Attributes
  • Insert Length
    23.5 mm
  • Overall Length
    28.5 mm
  • Overall Width
    18.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 11.5 mm 60 Ω 120 Ω A5

10317570

Price Range
£ 0.5015 - £ 0.4513

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    11.5 mm
  • Overall Length
    16.0 mm
  • Overall Width
    20.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 30 Ω 66 Ω A5

10317457

Price Range
£ 0.6816 - £ 0.6134

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 42 Ω 121 Ω A5

10641514

Price Range
£ 0.8124 - £ 0.7312

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    31.0 mm
  • Overall Width
    20.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 31.0 mm 29 Ω 79 Ω A5

10317518

Price Range
£ 0.8073 - £ 0.7265

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    31.0 mm
  • Overall Length
    36.0 mm
  • Overall Width
    8.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 25 Ω 64 Ω A5

10428481

Price Range
£ 0.6126 - £ 0.5513

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    10.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 9.7 mm 10 Ω 32 Ω A5

10317600

Price Range
£ 0.1787 - £ 0.1608

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    9.7 mm
  • Overall Length
    13.84 mm
  • Overall Width
    1.88 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 44.0 mm 25 Ω 66 Ω A5

10317556

Price Range
£ 0.8904 - £ 0.8013

Stock Levels
1800 In stock
Attributes
  • Insert Length
    44.0 mm
  • Overall Length
    49.6 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 7.2 mm 19 Ω 41 Ω A5

10638514

Price Range
£ 0.2297 - £ 0.2068

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    7.2 mm
  • Overall Length
    9.1 mm
  • Overall Width
    7.8 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 26 Ω 57 Ω A5

10317440

Price Range
£ 0.7172 - £ 0.6455

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    10.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 21 Ω 53 Ω A5

10317488

Price Range
£ 0.501 - £ 0.4509

Stock Levels
22 In stock
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    8.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 31.0 mm 92 Ω 192 Ω A5

10317501

Price Range
£ 2.3591 - £ 2.1232

Stock Levels
191 In stock
Attributes
  • Insert Length
    31.0 mm
  • Overall Length
    36.0 mm
  • Overall Width
    36.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 31 Ω 100 Ω A5

10638477

Price Range
£ 0.9207 - £ 0.8286

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    38.5 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 32 Ω 85 Ω A5

10317532

Price Range
£ 0.8818 - £ 0.7936

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 16.5 mm 36 Ω 97 Ω A5

10638507

Price Range
£ 0.5751 - £ 0.5176

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    16.5 mm
  • Overall Length
    20.5 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 20.0 mm 41 Ω 78 Ω A5

10629901

Price Range
£ 0.7213 - £ 0.6491

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    20.0 mm
  • Overall Length
    24.5 mm
  • Overall Width
    20.0 mm
  • Colour
    Grey
  • Full Material
    A5