Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.9241 - £ 0.9624 | Request the lead time here |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.479 - £ 0.4989 | Request the lead time here |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.5343 - £ 0.5556 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| £ 0.5967 - £ 0.6222 | Request the lead time here |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.4946 - £ 0.5159 | Request the lead time here |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
| £ 0.5797 - £ 0.6038 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| £ 1.0191 - £ 1.0616 | Request the lead time here |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| £ 1.2799 - £ 1.3323 | Request the lead time here |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
|
||
| £ 2.2112 - £ 2.2962 | Request the lead time here |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.122 in
28.5 mm
|
||
| £ 2.7498 - £ 2.8065 | Request the lead time here |
1.417 in
36.0 mm
|
1.772 in
45.0 mm
|
Yes
|
1.024 in
26.0 mm
|
1.26 in
32.0 mm
|
0.945 in
24.0 mm
|
||
| £ 0.6463 - £ 0.6732 | Request the lead time here |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| £ 0.944 - £ 0.9822 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
| £ 4.6916 - £ 4.7909 | Request the lead time here |
1.535 in
39.0 mm
|
|
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
|
||
| £ 5.8256 - £ 5.9532 | Request the lead time here |
1.732 in
44.0 mm
|
|
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
|
||
| £ 7.1013 - £ 7.243 | Request the lead time here |
1.969 in
50.0 mm
|
|
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
|
||
| £ 0.2253 - £ 0.2338 | Request the lead time here |
0.287 in
7.3 mm
|
0.591 in
15.0 mm
|
Yes
|
0.197 in
5.0 mm
|
0.209 in
5.3 mm
|
0.138 in
3.5 mm
|
||
| £ 0.2919 - £ 0.3033 | Request the lead time here |
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| £ 3.1467 - £ 3.2175 | Request the lead time here |
0.906 in
23.0 mm
|
|
|
0.453 in
11.5 mm
|
0.787 in
20.0 mm
|
|
||
| £ 1.0007 - £ 1.0432 | Request the lead time here |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 1.0503 - £ 1.0942 | 250 In stock |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue