Menu Search

Flanged Bearing 32.0 mm 36.0 mm 26.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Essentra Part Number:

10323106

Manufacturer Part Number:

008136019247

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 2.8065
50 + £ 2.7498
Standard pack: 10

Order in multiple of 10

Total price:

£ 28.07

10 x £ 2.8065

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 36.0 mm
Shaft Length 24.0 mm
Overall Length 26.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 90 °C
Nominal Inside Diameter 32.0 mm
Full Material Polyamide 6.6;Aramid Fibre;Polytetrafluoroethylene
Outside Diameter 36.0 mm
Measurement Standard Metric
Shaft Hole Diameter 32.0 mm
Flange Outside Diameter 45.0 mm
Nominal Outside Diameter 36.0 mm
Flanged Yes
Inside Diameter 32.0 mm
Overall Diameter 26.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us