Menu Search

Flanged Sleeve Bearings

In stock

Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.

Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).

Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.

  • Suitable for DIN h6-H7 fitting
  • Bearing clearance is approximately 1% of the shaft diameter after assembly.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
226 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
£ 0.438 - £ 0.4564 Request the lead time here
13.0 mm
15.0 mm
10.5 mm
£ 0.798 - £ 0.8306 1800 In stock
12.0 mm
9.0 mm
10.0 mm
£ 0.4209 - £ 0.4394 1500 In stock
13.0 mm
15.0 mm
10.0 mm
£ 0.4209 - £ 0.4394 100 In stock
13.0 mm
8.0 mm
10.0 mm
£ 0.6024 - £ 0.6279 11200 In stock
16.0 mm
10.0 mm
10.0 mm
£ 0.523 - £ 0.5457 400 In stock
14.0 mm
10.0 mm
12.0 mm
£ 1.2912 - £ 1.3451 Request the lead time here
14.0 mm
9.0 mm
12.0 mm
£ 0.4578 - £ 0.4762 100 In stock
16.0 mm
19.0 mm
12.0 mm
£ 0.6236 - £ 0.6491 Request the lead time here
18.0 mm
21.0 mm
14.0 mm
£ 1.5591 - £ 1.6158 Request the lead time here
17.0 mm
17.0 mm
15.0 mm
£ 0.7725 - £ 0.8051 Request the lead time here
20.0 mm
15.5 mm
16.0 mm
£ 0.8136 - £ 0.8476 Request the lead time here
22.0 mm
15.0 mm
16.0 mm
£ 0.5698 - £ 0.5939 Request the lead time here
20.0 mm
7.5 mm
18.5 mm
£ 1.0446 - £ 1.0871 Request the lead time here
22.0 mm
25.0 mm
18.0 mm
£ 3.7845 - £ 3.8554 Request the lead time here
23.0 mm
21.5 mm
20.0 mm
£ 0.9666 - £ 1.0063 100 In stock
24.0 mm
26.0 mm
20.0 mm
£ 1.0304 - £ 1.073 Request the lead time here
26.0 mm
15.0 mm
20.0 mm
£ 4.394 - £ 4.479 Request the lead time here
28.0 mm
21.5 mm
25.0 mm
£ 0.8362 - £ 0.8717 Request the lead time here
12.0 mm
12.0 mm
10.0 mm
£ 0.3982 - £ 0.4153 Request the lead time here
12.0 mm
6.0 mm
10.0 mm
  • of 12
Flanged Bearing 10.5 mm 15.0 mm Black

008100259902

Price Range
£ 0.4564 - £ 0.438

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    13.0 mm
  • Overall Length
    15.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    10.5 mm
  • Nominal Outside Diameter
    13.0 mm
Flanged Bearing 10.0 mm 9.0 mm Black

008723011442

Price Range
£ 0.8306 - £ 0.798

Stock Levels
1800 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Overall Length
    9.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    10.0 mm
  • Nominal Outside Diameter
    12.0 mm
Flanged Bearing 10.0 mm 15.0 mm Black

008100059902

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
1500 In stock
Attributes
  • Shaft Diameter
    13.0 mm
  • Overall Length
    15.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    10.0 mm
  • Nominal Outside Diameter
    13.0 mm
Flanged Bearing 10.0 mm 8.0 mm Black

008101459902

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
100 In stock
Attributes
  • Shaft Diameter
    13.0 mm
  • Overall Length
    8.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    10.0 mm
  • Nominal Outside Diameter
    13.0 mm
Flanged Bearing 10.0 mm 10.0 mm Black

008101259902

Price Range
£ 0.6279 - £ 0.6024

Stock Levels
11200 In stock
Attributes
  • Shaft Diameter
    16.0 mm
  • Overall Length
    10.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    10.0 mm
  • Nominal Outside Diameter
    16.0 mm
Flanged Bearing 12.0 mm 10.0 mm Black

008120659902

Price Range
£ 0.5457 - £ 0.523

Stock Levels
400 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    10.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    12.0 mm
  • Nominal Outside Diameter
    14.0 mm
Flanged Bearing 12.0 mm 9.0 mm Black

008729011442

Price Range
£ 1.3451 - £ 1.2912

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    9.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    12.0 mm
  • Nominal Outside Diameter
    14.0 mm
Flanged Bearing 12.0 mm 19.0 mm Black

008120059902

Price Range
£ 0.4762 - £ 0.4578

Stock Levels
100 In stock
Attributes
  • Shaft Diameter
    16.0 mm
  • Overall Length
    19.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    12.0 mm
  • Nominal Outside Diameter
    16.0 mm
Flanged Bearing 14.0 mm 21.0 mm Black

008140059902

Price Range
£ 0.6491 - £ 0.6236

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    18.0 mm
  • Overall Length
    21.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    14.0 mm
  • Nominal Outside Diameter
    18.0 mm
Flanged Bearing 15.0 mm 17.0 mm Black

008745011442

Price Range
£ 1.6158 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    17.0 mm
  • Overall Length
    17.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    15.0 mm
  • Nominal Outside Diameter
    17.0 mm
Flanged Bearing 16.0 mm 15.5 mm Natural

008160300002

Price Range
£ 0.8051 - £ 0.7725

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    20.0 mm
  • Overall Length
    15.5 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    16.0 mm
  • Nominal Outside Diameter
    20.0 mm
Flanged Bearing 16.0 mm 15.0 mm Natural

008160400002

Price Range
£ 0.8476 - £ 0.8136

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    22.0 mm
  • Overall Length
    15.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    16.0 mm
  • Nominal Outside Diameter
    22.0 mm
Flanged Bearing 18.5 mm 7.5 mm Natural

008180300002

Price Range
£ 0.5939 - £ 0.5698

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    20.0 mm
  • Overall Length
    7.5 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    18.5 mm
  • Nominal Outside Diameter
    20.0 mm
Flanged Bearing 18.0 mm 25.0 mm Natural

008180000002

Price Range
£ 1.0871 - £ 1.0446

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    22.0 mm
  • Overall Length
    25.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    18.0 mm
  • Nominal Outside Diameter
    22.0 mm
Flanged Bearing 20.0 mm 21.5 mm Black

008759011442

Price Range
£ 3.8554 - £ 3.7845

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    21.5 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    20.0 mm
  • Nominal Outside Diameter
    23.0 mm
Flanged Bearing 20.0 mm 26.0 mm Black

008200059902

Price Range
£ 1.0063 - £ 0.9666

Stock Levels
100 In stock
Attributes
  • Shaft Diameter
    24.0 mm
  • Overall Length
    26.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    20.0 mm
  • Nominal Outside Diameter
    24.0 mm
Flanged Bearing 20.0 mm 15.0 mm Black

008200459902

Price Range
£ 1.073 - £ 1.0304

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    26.0 mm
  • Overall Length
    15.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    20.0 mm
  • Nominal Outside Diameter
    26.0 mm
Flanged Bearing 25.0 mm 21.5 mm Black

008763011442

Price Range
£ 4.479 - £ 4.394

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    28.0 mm
  • Overall Length
    21.5 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    25.0 mm
  • Nominal Outside Diameter
    28.0 mm
Flanged Bearing 10.0 mm 12.0 mm Black

008725011442

Price Range
£ 0.8717 - £ 0.8362

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0 mm
  • Overall Length
    12.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    10.0 mm
  • Nominal Outside Diameter
    12.0 mm
Flanged Bearing 10.0 mm 6.0 mm Natural

008101000002

Price Range
£ 0.4153 - £ 0.3982

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0 mm
  • Overall Length
    6.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    10.0 mm
  • Nominal Outside Diameter
    12.0 mm