Menu Search

Flanged Sleeve Bearings

In stock

Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.

Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).

Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.

  • Suitable for DIN h6-H7 fitting
  • Bearing clearance is approximately 1% of the shaft diameter after assembly.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
226 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
£ 0.9666 - £ 1.0063 100 In stock
24.0 mm
30.0 mm
Yes
26.0 mm
20.0 mm
24.0 mm
£ 1.0304 - £ 1.073 Request the lead time here
26.0 mm
30.0 mm
Yes
15.0 mm
20.0 mm
13.0 mm
£ 4.394 - £ 4.479 Request the lead time here
28.0 mm
21.5 mm
25.0 mm
£ 3.827 - £ 3.9121 10 In stock
33.0 mm
40.0 mm
Yes
33.0 mm
28.0 mm
30.5 mm
£ 0.4209 - £ 0.4394 200 In stock
13.0 mm
21.0 mm
Yes
16.0 mm
10.0 mm
13.0 mm
£ 0.523 - £ 0.5457 Request the lead time here
14.0 mm
20.0 mm
Yes
10.0 mm
10.0 mm
8.0 mm
£ 0.5443 - £ 0.5669 Request the lead time here
18.0 mm
24.0 mm
Yes
18.0 mm
12.4 mm
16.0 mm
£ 1.3423 - £ 1.399 Request the lead time here
14.0 mm
12.0 mm
12.0 mm
£ 1.4883 - £ 1.5449 Request the lead time here
20.0 mm
17.0 mm
18.0 mm
£ 3.4727 - £ 3.5435 Request the lead time here
23.0 mm
16.5 mm
20.0 mm
£ 0.9666 - £ 1.0063 Request the lead time here
24.0 mm
30.0 mm
Yes
26.0 mm
20.0 mm
24.0 mm
£ 1.4741 - £ 1.5308 Request the lead time here
17.0 mm
12.0 mm
15.0 mm
£ 1.4457 - £ 1.5024 Request the lead time here
18.0 mm
17.0 mm
16.0 mm
£ 0.7299 - £ 0.7597 1500 In stock
20.0 mm
28.0 mm
Yes
22.0 mm
16.0 mm
19.5 mm
£ 0.5046 - £ 0.5258 Request the lead time here
16.0 mm
21.0 mm
Yes
10.0 mm
12.0 mm
8.0 mm
£ 1.3692 - £ 1.4316 Request the lead time here
16.0 mm
12.0 mm
14.0 mm
£ 3.7845 - £ 3.8554 Request the lead time here
23.0 mm
21.5 mm
20.0 mm
£ 1.0503 - £ 1.0942 250 In stock
25.0 mm
30.0 mm
Yes
15.0 mm
20.0 mm
13.0 mm
£ 3.1467 - £ 3.2175 Request the lead time here
23.0 mm
11.5 mm
20.0 mm
£ 1.0007 - £ 1.0432 Request the lead time here
24.0 mm
15.0 mm
20.0 mm
  • of 12
Flanged Bearing 20.0 mm 24.0 mm 26.0 mm Black

008200059902

Price Range
£ 1.0063 - £ 0.9666

Stock Levels
100 In stock
Attributes
  • Shaft Diameter
    24.0 mm
  • Shaft Length
    24.0 mm
  • Overall Length
    26.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 20.0 mm 26.0 mm 15.0 mm Black

008200459902

Price Range
£ 1.073 - £ 1.0304

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    26.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 25.0 mm 21.5 mm Black

008763011442

Price Range
£ 4.479 - £ 4.394

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    28.0 mm
  • Overall Length
    21.5 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    25.0 mm
  • Nominal Outside Diameter
    28.0 mm
Flanged Bearing 28.0 mm 33.0 mm 33.0 mm Natural

008280000002

Price Range
£ 3.9121 - £ 3.827

Stock Levels
10 In stock
Attributes
  • Shaft Diameter
    33.0 mm
  • Shaft Length
    30.5 mm
  • Overall Length
    33.0 mm
  • Flange Thickness
    2.5 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 13.0 mm 16.0 mm Black

008101659902

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
200 In stock
Attributes
  • Shaft Diameter
    13.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    16.0 mm
  • Flange Thickness
    3.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 14.0 mm 10.0 mm Natural

008101100002

Price Range
£ 0.5457 - £ 0.523

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    8.0 mm
  • Overall Length
    10.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.4 mm 18.0 mm 18.0 mm Natural

008120400002

Price Range
£ 0.5669 - £ 0.5443

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    18.0 mm
  • Shaft Length
    16.0 mm
  • Overall Length
    18.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 12.0 mm Black

008731011442

Price Range
£ 1.399 - £ 1.3423

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    12.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    12.0 mm
  • Nominal Outside Diameter
    14.0 mm
Flanged Bearing 18.0 mm 17.0 mm Black

008753011442

Price Range
£ 1.5449 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    20.0 mm
  • Overall Length
    17.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    18.0 mm
  • Nominal Outside Diameter
    20.0 mm
Flanged Bearing 20.0 mm 16.5 mm Black

008757011442

Price Range
£ 3.5435 - £ 3.4727

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    16.5 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    20.0 mm
  • Nominal Outside Diameter
    23.0 mm
Flanged Bearing 20.0 mm 24.0 mm 26.0 mm Natural

008200000002

Price Range
£ 1.0063 - £ 0.9666

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    24.0 mm
  • Shaft Length
    24.0 mm
  • Overall Length
    26.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 15.0 mm 12.0 mm Black

008743011442

Price Range
£ 1.5308 - £ 1.4741

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    17.0 mm
  • Overall Length
    12.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    15.0 mm
  • Nominal Outside Diameter
    17.0 mm
Flanged Bearing 16.0 mm 17.0 mm Black

008749011442

Price Range
£ 1.5024 - £ 1.4457

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    18.0 mm
  • Overall Length
    17.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    16.0 mm
  • Nominal Outside Diameter
    18.0 mm
Flanged Bearing 16.0 mm 20.0 mm 22.0 mm Black

008160059902

Price Range
£ 0.7597 - £ 0.7299

Stock Levels
1500 In stock
Attributes
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    19.5 mm
  • Overall Length
    22.0 mm
  • Flange Thickness
    2.5 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 16.0 mm 10.0 mm Natural

008120700002

Price Range
£ 0.5258 - £ 0.5046

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    16.0 mm
  • Shaft Length
    8.0 mm
  • Overall Length
    10.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 14.0 mm 12.0 mm Black

008737011442

Price Range
£ 1.4316 - £ 1.3692

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    16.0 mm
  • Overall Length
    12.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    14.0 mm
  • Nominal Outside Diameter
    16.0 mm
Flanged Bearing 20.0 mm 21.5 mm Black

008759011442

Price Range
£ 3.8554 - £ 3.7845

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    21.5 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    20.0 mm
  • Nominal Outside Diameter
    23.0 mm
Flanged Bearing 20.0 mm 25.0 mm 15.0 mm Black

008200359902

Price Range
£ 1.0942 - £ 1.0503

Stock Levels
250 In stock
Attributes
  • Shaft Diameter
    25.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 20.0 mm 11.5 mm Black

008755011442

Price Range
£ 3.2175 - £ 3.1467

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    11.5 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    20.0 mm
  • Nominal Outside Diameter
    23.0 mm
Flanged Bearing 20.0 mm 15.0 mm Black

008200259902

Price Range
£ 1.0432 - £ 1.0007

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    24.0 mm
  • Overall Length
    15.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    20.0 mm
  • Nominal Outside Diameter
    24.0 mm