Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.54 - £ 0.5613 | Request the lead time here |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| £ 0.523 - £ 0.5457 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| £ 1.0347 - £ 1.0772 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
||
| £ 1.1126 - £ 1.158 | Request the lead time here |
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
Yes
|
0.669 in
17.0 mm
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
||
| £ 1.1382 - £ 1.1849 | Request the lead time here |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
||
| £ 1.3706 - £ 1.4316 | Request the lead time here |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.453 in
11.5 mm
|
0.787 in
20.0 mm
|
|
||
| £ 2.282 - £ 2.3671 | Request the lead time here |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Yes
|
0.846 in
21.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| £ 3.5861 - £ 3.6711 | Request the lead time here |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Yes
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
| £ 3.4727 - £ 3.5435 | Request the lead time here |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Yes
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.945 in
24.0 mm
|
||
| £ 0.4592 - £ 0.4776 | Request the lead time here |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.54 - £ 0.5613 | Request the lead time here |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| £ 0.523 - £ 0.5457 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.4975 - £ 0.5187 | Request the lead time here |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.5783 - £ 0.6024 | Request the lead time here |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| £ 1.1126 - £ 1.158 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
| £ 1.1254 - £ 1.1722 | Request the lead time here |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
||
| £ 1.1509 - £ 1.1991 | Request the lead time here |
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.5698 - £ 0.5939 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
||
| £ 0.4975 - £ 0.5187 | Request the lead time here |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.5783 - £ 0.6024 | Request the lead time here |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue