Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 1.3423 - £ 1.399 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
|
||
£ 0.5046 - £ 0.5258 | Request the lead time here |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.944 - £ 0.9822 | Request the lead time here |
0.791 in
20.1 mm
|
0.945 in
24.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
0.394 in
10.0 mm
|
||
£ 3.5294 - £ 3.6002 | Request the lead time here |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.083 in
27.5 mm
|
||
£ 3.827 - £ 3.9121 | 10 In stock |
1.299 in
33.0 mm
|
1.575 in
40.0 mm
|
Yes
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
1.201 in
30.5 mm
|
||
£ 0.523 - £ 0.5457 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.5443 - £ 0.5669 | Request the lead time here |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
0.63 in
16.0 mm
|
||
£ 0.5698 - £ 0.5939 | Request the lead time here |
0.787 in
20.0 mm
|
0.925 in
23.5 mm
|
Yes
|
0.295 in
7.5 mm
|
0.728 in
18.5 mm
|
0.24 in
6.1 mm
|
||
£ 0.7299 - £ 0.7597 | 1500 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
Yes
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.768 in
19.5 mm
|
||
£ 0.6265 - £ 0.652 | Request the lead time here |
0.87 in
22.1 mm
|
1.181 in
30.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
0.374 in
9.5 mm
|
||
£ 0.8136 - £ 0.8476 | Request the lead time here |
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
0.492 in
12.5 mm
|
||
£ 0.2579 - £ 0.2693 | Request the lead time here |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
||
£ 4.394 - £ 4.479 | Request the lead time here |
1.102 in
28.0 mm
|
|
|
0.846 in
21.5 mm
|
0.984 in
25.0 mm
|
|
||
£ 1.3692 - £ 1.4316 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
£ 3.4727 - £ 3.5435 | Request the lead time here |
0.906 in
23.0 mm
|
|
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
|
||
£ 1.0007 - £ 1.0432 | Request the lead time here |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
£ 0.6761 - £ 0.7044 | 600 In stock |
0.315 in
8.0 mm
|
|
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
||
£ 0.3047 - £ 0.3175 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.433 in
11.0 mm
|
0.236 in
6.0 mm
|
|
||
£ 0.7172 - £ 0.7469 | 1100 In stock |
0.394 in
10.0 mm
|
|
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
|
||
£ 0.3274 - £ 0.3416 | 3300 In stock |
0.433 in
11.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue