These Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws. In Long Flanged Linear Ball Bushings, the increase in length gives them greater load capacity and greater stability in comparison with same size standard ball bushings.
They have low friction for reduced wear, plus high load-carrying capacity as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life.
It can withstand temperatures from -20C to +80C, and is ideal for applications such as automation systems, CNC machines, assembly systems, and manufacturing processes.
Material: Steel, Stainless Steel Series Code: SRL1731, SRL1721, SRL1720, SRL1725, SRL1724, SRL1723, SRL1722, SRL1719, SRL1718
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d3 tol. h4 | d4 | d1 tol. h6 | d2 tol. h6 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 127.653 - £ 182.3556 | Request the lead time here |
11.0
|
17.5
|
60.0
|
90.0
|
125.0
|
Square Flange
|
||
| £ 40.0248 - £ 57.1812 | Request the lead time here |
3.4
|
6.5
|
8.0
|
16.0
|
25.0
|
Square Flange
|
||
| £ 16.5036 - £ 23.5722 | Request the lead time here |
3.4
|
6.5
|
8.0
|
16.0
|
25.0
|
Square Flange
|
||
| £ 72.0018 - £ 102.8568 | Request the lead time here |
3.4
|
6.5
|
8.0
|
16.0
|
45.0
|
Square Flange
|
||
| £ 31.6098 - £ 45.1554 | Request the lead time here |
4.5
|
8.0
|
10.0
|
19.0
|
55.0
|
Square Flange
|
||
| £ 45.1656 - £ 64.5252 | Request the lead time here |
40.0
|
4.5
|
10.0
|
19.0
|
55.0
|
Long Version, Circular Flange
|
||
| £ 17.7684 - £ 25.3776 | Request the lead time here |
40.0
|
4.5
|
10.0
|
19.0
|
55.0
|
Circular Flange
|
||
| £ 25.755 - £ 36.7914 | Request the lead time here |
3.4
|
6.5
|
6.0
|
12.0
|
35.0
|
Square Flange
|
||
| £ 17.5644 - £ 25.092 | Request the lead time here |
4.5
|
8.0
|
10.0
|
19.0
|
29.0
|
Square Flange
|
||
| £ 25.0716 - £ 35.8224 | Request the lead time here |
40.0
|
4.5
|
10.0
|
19.0
|
29.0
|
Circular Flange
|
||
| £ 29.3964 - £ 41.9934 | Request the lead time here |
4.5
|
8.0
|
10.0
|
19.0
|
29.0
|
Square Flange
|
||
| £ 22.746 - £ 32.487 | Request the lead time here |
3.4
|
6.5
|
6.0
|
12.0
|
19.0
|
Square Flange
|
||
| £ 17.1972 - £ 24.5718 | Request the lead time here |
28.0
|
3.4
|
6.0
|
12.0
|
35.0
|
Circular Flange
|
||
| £ 67.371 - £ 96.237 | Request the lead time here |
98.0
|
9.0
|
40.0
|
62.0
|
80.0
|
Circular Flange
|
||
| £ 82.2732 - £ 117.5346 | Request the lead time here |
112.0
|
9.0
|
50.0
|
75.0
|
100.0
|
Circular Flange
|
||
| £ 48.8988 - £ 69.8496 | Request the lead time here |
32.0
|
3.4
|
8.0
|
16.0
|
45.0
|
Long Version, Circular Flange
|
||
| £ 109.905 - £ 157.0086 | Request the lead time here |
98.0
|
9.0
|
40.0
|
62.0
|
154.0
|
Circular Flange
|
||
| £ 209.3142 - £ 299.0232 | Request the lead time here |
134.0
|
11.0
|
60.0
|
90.0
|
211.0
|
Circular Flange
|
||
| £ 15.7182 - £ 22.4502 | Request the lead time here |
28.0
|
3.4
|
8.0
|
12.0
|
19.0
|
Circular Flange
|
||
| £ 85.0068 - £ 121.4412 | Request the lead time here |
76.0
|
6.6
|
30.0
|
47.0
|
123.0
|
Square Flange
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue