Quantity | Unit price |
---|---|
1 - 9 | £ 24.60 |
10 - 19 | £ 22.14 |
20 - 49 | £ 20.91 |
50 - 99 | £ 19.68 |
100 + | £ 17.22 |
d1 tol. h6 | 10.0 |
---|---|
d2 tol. h6 | 19.0 |
l1 | 29.0 |
d3 tol. h4 | 4.5 |
d4 | 8.0 |
d5 | 29.0 |
l3 | 4.4 |
No. of ball circuits | 4.0 |
w1 | 30.0 |
Squareness A µm | 12.0 |
Dyn. load C max. N | 370.0 |
Static load C0 max. N | 540.0 |
Weight g | 78.0 |
Material | Steel |
Type | Square Flange |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue