Menu Search

Flanged Linear Ball Bushings

In production

These Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws. In Long Flanged Linear Ball Bushings, the increase in length gives them greater load capacity and greater stability in comparison with same size standard ball bushings.

They have low friction for reduced wear, plus high load-carrying capacity as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life.

It can withstand temperatures from -20C to +80C, and is ideal for applications such as automation systems, CNC machines, assembly systems, and manufacturing processes.

  • Low friction for reduced wear, plus high load-carrying capacity, minimizing stress concentration.
  • Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
  • The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws.
Material: Steel, Stainless Steel Series Code: SRL1731, SRL1721, SRL1720, SRL1725, SRL1724, SRL1723, SRL1722, SRL1719, SRL1718

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability d3 tol. h4 d4 d1 tol. h6 d2 tol. h6 l1 Type View
£ 67.983 - £ 97.1244 Request the lead time here
62.0
5.5
25.0
40.0
58.0
Circular Flange
£ 56.61 - £ 80.8758 Request the lead time here
54.0
5.5
20.0
32.0
45.0
Circular Flange
£ 46.8486 - £ 66.9222 Request the lead time here
46.0
4.5
16.0
26.0
36.0
Circular Flange
£ 42.7992 - £ 61.1388 Request the lead time here
4.5
8.0
10.0
19.0
55.0
Square Flange
£ 17.5644 - £ 25.092 Request the lead time here
4.5
8.0
10.0
19.0
29.0
Square Flange
£ 25.0716 - £ 35.8224 Request the lead time here
40.0
4.5
10.0
19.0
29.0
Circular Flange
£ 17.1972 - £ 24.5718 Request the lead time here
28.0
3.4
6.0
12.0
35.0
Circular Flange
£ 31.6098 - £ 45.1554 Request the lead time here
4.5
8.0
10.0
19.0
55.0
Square Flange
£ 45.1656 - £ 64.5252 Request the lead time here
40.0
4.5
10.0
19.0
55.0
Long Version, Circular Flange
£ 23.9088 - £ 34.1496 Request the lead time here
28.0
3.4
6.0
12.0
19.0
Circular Flange
£ 25.755 - £ 36.7914 Request the lead time here
3.4
6.5
6.0
12.0
35.0
Square Flange
£ 53.5806 - £ 76.5408 Request the lead time here
4.5
8.0
10.0
19.0
55.0
Square Flange
£ 37.5258 - £ 53.601 Request the lead time here
46.0
4.5
16.0
26.0
36.0
Circular Flange
£ 87.465 - £ 124.95 Request the lead time here
46.0
4.5
16.0
26.0
70.0
Long Version, Circular Flange
£ 64.5252 - £ 92.1774 Request the lead time here
76.0
6.6
30.0
47.0
123.0
Circular Flange
£ 55.641 - £ 79.4886 Request the lead time here
42.0
4.5
12.0
22.0
57.0
Long Version, Circular Flange
£ 31.4772 - £ 44.9718 Request the lead time here
62.0
5.5
25.0
40.0
58.0
Circular Flange
£ 67.371 - £ 96.237 Request the lead time here
98.0
9.0
40.0
62.0
80.0
Circular Flange
£ 82.2732 - £ 117.5346 Request the lead time here
112.0
9.0
50.0
75.0
100.0
Circular Flange
£ 18.6456 - £ 26.6322 Request the lead time here
4.5
8.0
12.0
22.0
32.0
Square Flange
  • of 6
Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20156251

Price Range
£ 97.1244 - £ 67.983

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing 20.0 32.0 45.0 Stainless Steel

20156190

Price Range
£ 80.8758 - £ 56.61

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20156121

Price Range
£ 66.9222 - £ 46.8486

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing 10.0 19.0 55.0 Stainless Steel

20157647

Price Range
£ 61.1388 - £ 42.7992

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 10.0 19.0 29.0 Steel

20157487

Price Range
£ 25.092 - £ 17.5644

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing 10.0 19.0 29.0 Stainless Steel

20157548

Price Range
£ 35.8224 - £ 25.0716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 6.0 12.0 35.0 Steel

20157579

Price Range
£ 24.5718 - £ 17.1972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing Square Flange 10.0 19.0 55.0 Steel

20157609

Price Range
£ 45.1554 - £ 31.6098

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing 10.0 19.0 55.0 Stainless Steel

20157661

Price Range
£ 64.5252 - £ 45.1656

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing 6.0 12.0 19.0 Stainless Steel

20157531

Price Range
£ 34.1496 - £ 23.9088

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing Square Flange 6.0 12.0 35.0 Steel

20157593

Price Range
£ 36.7914 - £ 25.755

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing 10.0 19.0 55.0 Stainless Steel

20157685

Price Range
£ 76.5408 - £ 53.5806

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20156114

Price Range
£ 53.601 - £ 37.5258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156152

Price Range
£ 124.95 - £ 87.465

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing 30.0 47.0 123.0 Steel

20156336

Price Range
£ 92.1774 - £ 64.5252

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    123.0
  • d3 tol. h4
    76.0
  • d4
    6.6
Linear Ball Bushing 12.0 22.0 57.0 Stainless Steel

20156084

Price Range
£ 79.4886 - £ 55.641

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 25.0 40.0 58.0 Steel

20156275

Price Range
£ 44.9718 - £ 31.4772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 40.0 62.0 80.0 Steel

20156350

Price Range
£ 96.237 - £ 67.371

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • d3 tol. h4
    98.0
  • d4
    9.0
Linear Ball Bushing 50.0 75.0 100.0 Steel

20156374

Price Range
£ 117.5346 - £ 82.2732

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
  • d3 tol. h4
    112.0
  • d4
    9.0
Linear Ball Bushing Square Flange 12.0 22.0 32.0 Steel

20156596

Price Range
£ 26.6322 - £ 18.6456

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3 tol. h4
    4.5
  • d4
    8.0