Menu Search

Flanged Bronze Nuts

In stock

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
78 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
£ 35.26 - £ 58.76 Request the lead time here
20.0
TR8x1.5
8.0
7.0
18.0
1.0
35.0
£ 109.803 - £ 182.9982 Request the lead time here
66.0
TR40 x 7
40.0
16.0
63.0
1.0
95.0
£ 131.6922 - £ 219.4938 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
£ 417.4962 - £ 695.8236 Request the lead time here
105.0
TR70 x 10
70.0
22.0
95.0
1.0
140.0
£ 13.1478 - £ 21.9198 Request the lead time here
20.0
TR12 x 3
12.0
7.0
24.0
1.0
42.0
£ 29.9472 - £ 49.9086 Request the lead time here
35.0
TR14 x 3
14.0
12.0
28.0
1.0
48.0
£ 23.1132 - £ 38.5152 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
£ 40.2594 - £ 67.1058 Request the lead time here
44.0
TR22 x10
22.0
12.0
32.0
2.0
55.0
£ 33.1704 - £ 55.284 Request the lead time here
44.0
TR24 x10
24.0
12.0
32.0
2.0
55.0
£ 240.0672 - £ 400.1154 Request the lead time here
75.0
TR50 x 8
50.0
18.0
72.0
1.0
110.0
£ 10.9548 - £ 18.258 Request the lead time here
15.0
TR10 x 2
10.0
6.0
20.0
1.0
35.0
£ 60.6084 - £ 101.0208 Request the lead time here
33.0
TR24 x 5
24.0
13.0
50.0
1.0
77.0
£ 95.574 - £ 159.2832 Request the lead time here
48.0
TR30 x 12
30.0
14.0
58.0
2.0
90.0
£ 291.465 - £ 485.775 Request the lead time here
65.0
TR40 x 7
40.0
20.0
80.0
1.0
140.0
£ 43.7274 - £ 72.879 Request the lead time here
26.0
TR20 x 4
20.0
11.0
38.0
1.0
62.0
£ 33.6498 - £ 56.0898 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
£ 296.9628 - £ 494.9448 Request the lead time here
90.0
TR60 x 9
60.0
20.0
88.0
1.0
130.0
£ 318.7092 - £ 531.1752 Request the lead time here
90.0
TR60 x 9
60.0
20.0
88.0
1.0
130.0
£ 200.1954 - £ 333.6522 Request the lead time here
60.0
TR36 x 6
36.0
20.0
80.0
1.0
115.0
£ 46.9506 - £ 78.2442 Request the lead time here
26.0
TR20 x 8
20.0
12.0
38.0
2.0
62.0
  • of 4
Flanged Nut TR8x1.5 20.0 Bronze

20754464

Price Range
£ 58.76 - £ 35.26

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR8x1.5
  • No. of starts
    1.0
  • d1 tol 7H
    8.0
  • Lead
    1.5
  • Thread Direction
    Right Hand
Flanged Nut TR40 x 7 66.0 Bronze

20146986

Price Range
£ 182.9982 - £ 109.803

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut TR44 x 7 66.0 Bronze

20147013

Price Range
£ 219.4938 - £ 131.6922

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut TR70 x 10 105.0 Bronze

20147068

Price Range
£ 695.8236 - £ 417.4962

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR12 x 3 20.0 Bronze

20147105

Price Range
£ 21.9198 - £ 13.1478

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut TR14 x 3 35.0 Bronze

20146665

Price Range
£ 49.9086 - £ 29.9472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut TR18 x 4 35.0 Bronze

20146719

Price Range
£ 38.5152 - £ 23.1132

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR22 x10 44.0 Bronze

20146771

Price Range
£ 67.1058 - £ 40.2594

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x10
  • No. of starts
    2.0
  • d1 tol 7H
    22.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR24 x10 44.0 Bronze

20146801

Price Range
£ 55.284 - £ 33.1704

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR50 x 8 75.0 Bronze

20147037

Price Range
£ 400.1154 - £ 240.0672

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Flanged Nut TR10 x 2 15.0 Bronze

20147082

Price Range
£ 18.258 - £ 10.9548

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut TR24 x 5 33.0 Bronze

20147228

Price Range
£ 101.0208 - £ 60.6084

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR30 x 12 48.0 Bronze

20147242

Price Range
£ 159.2832 - £ 95.574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut TR40 x 7 65.0 Bronze

20147327

Price Range
£ 485.775 - £ 291.465

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut TR20 x 4 26.0 Bronze

20147181

Price Range
£ 72.879 - £ 43.7274

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR20 x 4 44.0 Bronze

20146740

Price Range
£ 56.0898 - £ 33.6498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR60 x 9 90.0 Bronze

20147044

Price Range
£ 494.9448 - £ 296.9628

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Flanged Nut TR60 x 9 90.0 Bronze

20147051

Price Range
£ 531.1752 - £ 318.7092

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Flanged Nut TR36 x 6 60.0 Bronze

20147280

Price Range
£ 333.6522 - £ 200.1954

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR20 x 8 26.0 Bronze

20147204

Price Range
£ 78.2442 - £ 46.9506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand