20147037
20147037
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 400.1154 |
| 10 - 19 | £ 360.1008 |
| 20 - 39 | £ 340.0986 |
| 40 - 49 | £ 300.084 |
| 50 - 99 | £ 280.0818 |
| 100 + | £ 240.0672 |
| Thread Size | TR50 x 8 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 50.0 |
| Lead | 8.0 |
| Thread Direction | Left Hand |
| Contact Surface | 4540.0 |
| d2 tol. H9 | 72.0 |
| d4 | 90.0 |
| d5 tol. H9 | 11.0 |
| l1 | 75.0 |
| l2 | 18.0 |
| Weight kg | 2.324 |
| Material | Bronze |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue