Menu Search

Flanged Bronze Nuts

In stock

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
78 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
£ 25.551 - £ 42.585 Request the lead time here
35.0
TR12 x 3
12.0
12.0
28.0
1.0
48.0
£ 49.5312 - £ 82.5486 Request the lead time here
46.0
TR28 x 10
28.0
14.0
38.0
2.0
62.0
£ 25.3674 - £ 42.279 4 In stock
35.0
TR16 x 8
16.0
12.0
28.0
2.0
48.0
£ 58.6194 - £ 97.6956 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
£ 64.9128 - £ 108.1812 Request the lead time here
54.0
TR32 x 12
32.0
16.0
45.0
2.0
70.0
£ 44.9922 - £ 74.9904 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
£ 15.3816 - £ 25.6428 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
£ 29.9472 - £ 49.9086 Request the lead time here
35.0
TR14 x 3
14.0
12.0
28.0
1.0
48.0
£ 31.0488 - £ 51.7548 Request the lead time here
44.0
TR24 x 5
24.0
12.0
32.0
1.0
55.0
£ 23.2458 - £ 38.7396 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
£ 44.0028 - £ 73.338 Request the lead time here
46.0
TR28 x 5
28.0
14.0
38.0
1.0
62.0
£ 44.0232 - £ 73.3788 Request the lead time here
46.0
TR30 x12
30.0
14.0
38.0
2.0
62.0
£ 41.9628 - £ 69.9312 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
£ 33.6498 - £ 56.0898 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
£ 25.551 - £ 42.585 Request the lead time here
35.0
TR12 x 6
12.0
12.0
28.0
2.0
48.0
£ 29.9472 - £ 49.9086 Request the lead time here
35.0
TR14 x 6
14.0
12.0
28.0
2.0
48.0
£ 43.7274 - £ 72.879 Request the lead time here
26.0
TR20 x 4
20.0
11.0
38.0
1.0
62.0
£ 291.465 - £ 485.775 Request the lead time here
65.0
TR40 x 7
40.0
20.0
80.0
1.0
140.0
£ 95.574 - £ 159.2832 Request the lead time here
48.0
TR30 x 6
30.0
15.0
58.0
1.0
90.0
£ 288.0582 - £ 480.1038 Request the lead time here
65.0
TR40 x 7
40.0
20.0
80.0
1.0
140.0
  • of 4
Flanged Nut TR12 x 3 35.0 Bronze

20146634

Price Range
£ 42.585 - £ 25.551

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut TR28 x 10 46.0 Bronze

20146856

Price Range
£ 82.5486 - £ 49.5312

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    28.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 8 35.0 Bronze

20146702

Price Range
£ 42.279 - £ 25.3674

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut TR36 x 6 54.0 Bronze

20146955

Price Range
£ 97.6956 - £ 58.6194

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR32 x 12 54.0 Bronze

20146917

Price Range
£ 108.1812 - £ 64.9128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    32.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut TR20 x 4 44.0 Bronze

20146757

Price Range
£ 74.9904 - £ 44.9922

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR10 x 2 25.0 Bronze

20146603

Price Range
£ 25.6428 - £ 15.3816

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut TR14 x 3 35.0 Bronze

20146665

Price Range
£ 49.9086 - £ 29.9472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut TR24 x 5 44.0 Bronze

20146818

Price Range
£ 51.7548 - £ 31.0488

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 4 35.0 Bronze

20146689

Price Range
£ 38.7396 - £ 23.2458

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR28 x 5 46.0 Bronze

20146863

Price Range
£ 73.338 - £ 44.0028

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR30 x12 46.0 Bronze

20146887

Price Range
£ 73.3788 - £ 44.0232

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut TR30 x 6 46.0 Bronze

20146894

Price Range
£ 69.9312 - £ 41.9628

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR20 x 4 44.0 Bronze

20146740

Price Range
£ 56.0898 - £ 33.6498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR12 x 6 35.0 Bronze

20146641

Price Range
£ 42.585 - £ 25.551

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR14 x 6 35.0 Bronze

20146672

Price Range
£ 49.9086 - £ 29.9472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR20 x 4 26.0 Bronze

20147181

Price Range
£ 72.879 - £ 43.7274

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR40 x 7 65.0 Bronze

20147327

Price Range
£ 485.775 - £ 291.465

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut TR30 x 6 48.0 Bronze

20147266

Price Range
£ 159.2832 - £ 95.574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut TR40 x 7 65.0 Bronze

20147310

Price Range
£ 480.1038 - £ 288.0582

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand