| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 73.3788 |
| 10 - 19 | £ 66.045 |
| 20 - 39 | £ 62.373 |
| 40 - 49 | £ 55.0392 |
| 50 - 99 | £ 51.3672 |
| 100 + | £ 44.0232 |
| Thread Size | TR30 x12 |
|---|---|
| No. of starts | 2.0 |
| d1 tol 7H | 30.0 |
| Lead | 2.0 |
| Thread Direction | Right Hand |
| Contact Surface | 1370.0 |
| d2 tol. H9 | 38.0 |
| d4 | 50.0 |
| d5 tol. H9 | 7.0 |
| l1 | 46.0 |
| l2 | 14.0 |
| Weight kg | 0.408 |
| Material | Bronze |
| Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue