Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.
They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | Thread Size | d1 tol 7H | l2 | d2 tol. H9 | No. of starts | d3 tol. h11 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 111.6798 - £ 186.1398 | Request the lead time here |
66.0
|
TR40 x 7
|
40.0
|
16.0
|
63.0
|
1.0
|
95.0
|
||
| £ 23.154 - £ 38.5866 | Request the lead time here |
24.0
|
TR14 x 3
|
14.0
|
10.0
|
30.0
|
1.0
|
52.0
|
||
| £ 185.028 - £ 308.3868 | Request the lead time here |
75.0
|
TR50 x 8
|
50.0
|
18.0
|
72.0
|
1.0
|
110.0
|
||
| £ 15.2184 - £ 25.3572 | Request the lead time here |
15.0
|
TR10 x 2
|
10.0
|
6.0
|
20.0
|
1.0
|
35.0
|
||
| £ 29.9472 - £ 49.9086 | Request the lead time here |
35.0
|
TR14 x 3
|
14.0
|
12.0
|
28.0
|
1.0
|
48.0
|
||
| £ 23.1132 - £ 38.5152 | Request the lead time here |
35.0
|
TR18 x 4
|
18.0
|
12.0
|
28.0
|
1.0
|
48.0
|
||
| £ 31.008 - £ 51.6834 | Request the lead time here |
24.0
|
TR16 x 8
|
16.0
|
12.0
|
30.0
|
2.0
|
52.0
|
||
| £ 63.8316 - £ 106.386 | Request the lead time here |
33.0
|
TR24 x 10
|
24.0
|
12.0
|
50.0
|
2.0
|
77.0
|
||
| £ 40.2594 - £ 67.1058 | Request the lead time here |
44.0
|
TR22 x 5
|
22.0
|
12.0
|
32.0
|
1.0
|
55.0
|
||
| £ 44.0232 - £ 73.3788 | Request the lead time here |
46.0
|
TR30 x 6
|
30.0
|
14.0
|
38.0
|
1.0
|
62.0
|
||
| £ 58.6194 - £ 97.6956 | Request the lead time here |
54.0
|
TR36 x 6
|
36.0
|
16.0
|
45.0
|
1.0
|
70.0
|
||
| £ 41.9628 - £ 69.9312 | Request the lead time here |
46.0
|
TR30 x 6
|
30.0
|
14.0
|
38.0
|
1.0
|
62.0
|
||
| £ 111.6798 - £ 186.1398 | Request the lead time here |
66.0
|
TR40 x 14
|
40.0
|
16.0
|
63.0
|
2.0
|
95.0
|
||
| £ 126.9696 - £ 211.6092 | Request the lead time here |
66.0
|
TR44 x 7
|
44.0
|
16.0
|
63.0
|
1.0
|
95.0
|
||
| £ 64.2396 - £ 107.0592 | Request the lead time here |
54.0
|
TR36 x 12
|
36.0
|
16.0
|
45.0
|
2.0
|
70.0
|
||
| £ 46.5324 - £ 77.5608 | Request the lead time here |
46.0
|
TR26 x 5
|
26.0
|
14.0
|
38.0
|
1.0
|
62.0
|
||
| £ 59.5986 - £ 99.3276 | Request the lead time here |
54.0
|
TR32 x 6
|
32.0
|
16.0
|
45.0
|
1.0
|
70.0
|
||
| £ 51.6936 - £ 86.1492 | Request the lead time here |
46.0
|
TR26 x 5
|
26.0
|
14.0
|
38.0
|
1.0
|
62.0
|
||
| £ 109.803 - £ 182.9982 | Request the lead time here |
66.0
|
TR40 x 7
|
40.0
|
16.0
|
63.0
|
1.0
|
95.0
|
||
| £ 131.6922 - £ 219.4938 | Request the lead time here |
66.0
|
TR44 x 7
|
44.0
|
16.0
|
63.0
|
1.0
|
95.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue