20147006
20147006
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 211.6092 |
| 10 - 19 | £ 190.4442 |
| 20 - 39 | £ 179.8668 |
| 40 - 49 | £ 158.712 |
| 50 - 99 | £ 148.1244 |
| 100 + | £ 126.9696 |
| Thread Size | TR44 x 7 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 44.0 |
| Lead | 7.0 |
| Thread Direction | Right Hand |
| Contact Surface | 2940.0 |
| d2 tol. H9 | 63.0 |
| d4 | 78.0 |
| d5 tol. H9 | 9.0 |
| l1 | 66.0 |
| l2 | 16.0 |
| Weight kg | 1.524 |
| Material | Bronze |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue