Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Overall Height | View | |
|---|---|---|---|---|---|---|
| 10061510 | £ 0.3359 - £ 0.3359 | 470 In stock |
M6
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
|
| £ 0.4805 - £ 0.4805 | 7000 In stock |
M8
|
0.551 in
14.0 mm
|
0.354 in
9.0 mm
|
||
| £ 0.2579 - £ 0.2579 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| £ 1.1424 - £ 1.1906 | 4220 In stock |
M10
|
|
0.374 in
9.5 mm
|
||
| £ 0.1403 - £ 0.1431 | 1945 In stock |
M5
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
||
| £ 0.127 - £ 0.127 | Request the lead time here |
M16
|
|
0.236 in
6.0 mm
|
||
| £ 0.1316 - £ 0.1343 | 35719 In stock |
M4
|
0.276 in
7.0 mm
|
0.161 in
4.1 mm
|
||
| 10242711 | £ 0.1203 - £ 0.1253 | 44600 In stock |
M3
|
0.217 in
5.5 mm
|
0.126 in
3.2 mm
|
|
| 10102466 | £ 0.1757 - £ 0.1785 | 1057 In stock |
M8
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
| 10102459 | £ 0.1573 - £ 0.1601 | 22290 In stock |
M6
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
| £ 0.5754 - £ 0.5754 | 3953 In stock |
M12
|
0.736 in
18.7 mm
|
0.567 in
14.4 mm
|
||
| 10179758 | £ 0.4934 - £ 0.6091 | 748 In stock |
M32 x 1.5
|
1.437 in
36.5 mm
|
0.354 in
9.0 mm
|
|
| 10179710 | £ 0.3513 - £ 0.4337 | 1500 In stock |
M16 x 1.5
|
0.744 in
18.9 mm
|
0.264 in
6.7 mm
|
|
| £ 0.108 - £ 0.1334 | 67 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.3004 - £ 0.3004 | 16000 In stock |
M10
|
0.63 in
16.0 mm
|
0.374 in
9.5 mm
|
||
| £ 2.764 - £ 2.8206 | 944 In stock |
M16
|
|
0.622 in
15.8 mm
|
||
| 10179642 | £ 0.0727 - £ 0.0888 | 5692 In stock |
M3 x 0.5
|
0.217 in
5.5 mm
|
0.122 in
3.1 mm
|
|
| £ 0.0696 - £ 0.0859 | 130 In stock |
M4 x 0.7
|
0.276 in
7.0 mm
|
0.134 in
3.4 mm
|
||
| £ 0.0963 - £ 0.1156 | Request the lead time here |
M8 x 1.25
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2559 - £ 0.3082 | 1000 In stock |
M10 x 1.5
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue