Menu Search

Flange Hex Nut - Plastic

In stock

Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.

Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.

  • Material: Nylon
  • Colour: Natural, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Overall Height View
10061510 £ 0.3359 - £ 0.3359 470 In stock
M6
10.0 mm
7.3 mm
£ 0.4805 - £ 0.4805 7000 In stock
M8
14.0 mm
9.0 mm
£ 0.2579 - £ 0.2579 Request the lead time here
M5
8.0 mm
6.5 mm
£ 1.1424 - £ 1.1906 4220 In stock
M10
9.5 mm
£ 0.1403 - £ 0.1431 1945 In stock
M5
8.0 mm
5.1 mm
£ 0.127 - £ 0.127 Request the lead time here
M16
6.0 mm
£ 0.1316 - £ 0.1343 36719 In stock
M4
7.0 mm
4.1 mm
10242711 £ 0.1203 - £ 0.1253 44600 In stock
M3
5.5 mm
3.2 mm
10102466 £ 0.1757 - £ 0.1785 1057 In stock
M8
13.0 mm
8.0 mm
10102459 £ 0.1573 - £ 0.1601 22290 In stock
M6
10.0 mm
6.0 mm
£ 0.5754 - £ 0.5754 3953 In stock
M12
18.7 mm
14.4 mm
10179758 £ 0.4934 - £ 0.6091 748 In stock
M32 x 1.5
36.5 mm
9.0 mm
10179710 £ 0.3513 - £ 0.4337 1500 In stock
M16 x 1.5
18.9 mm
6.7 mm
£ 0.108 - £ 0.1334 67 In stock
M6 x 1.0
10.0 mm
6.0 mm
£ 0.3004 - £ 0.3004 16000 In stock
M10
16.0 mm
9.5 mm
£ 2.764 - £ 2.8206 944 In stock
M16
15.8 mm
10179642 £ 0.0727 - £ 0.0888 5692 In stock
M3 x 0.5
5.5 mm
3.1 mm
£ 0.0696 - £ 0.0859 130 In stock
M4 x 0.7
7.0 mm
3.4 mm
£ 0.0963 - £ 0.1156 Request the lead time here
M8 x 1.25
13.0 mm
8.0 mm
£ 0.2559 - £ 0.3082 1000 In stock
M10 x 1.5
16.0 mm
10.0 mm
  • of 2
Lock Nut M6 10.0 mm Nylon 6/6 Natural

10061510

Price Range
£ 0.3359 - £ 0.3359

Stock Levels
470 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    7.3 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Lock Nut M8 14.0 mm Nylon 6/6 Natural

10061527

Price Range
£ 0.4805 - £ 0.4805

Stock Levels
7000 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    14.0 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Lock Nut M5 8.0 mm Nylon 6/6 Natural

10061503

Price Range
£ 0.2579 - £ 0.2579

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    6.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M10 16.0 mm Nylon Natural

10400494

Price Range
£ 1.1906 - £ 1.1424

Stock Levels
4220 In stock
Attributes
  • Thread Size
    M10
  • Overall Height
    9.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Washer Nut M5 8.0 mm Nylon 6/6 Natural

10242735

Price Range
£ 0.1431 - £ 0.1403

Stock Levels
1945 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    5.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M16 10.0 mm Nylon White

10139363

Price Range
£ 0.127 - £ 0.127

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Nut Shape
    Hexagonal
Washer Nut M4 7.0 mm Nylon 6/6 Natural

10242728

Price Range
£ 0.1343 - £ 0.1316

Stock Levels
36719 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    4.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M3 5.5 mm Nylon 6/6 Natural

10242711

Price Range
£ 0.1253 - £ 0.1203

Stock Levels
44600 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    3.2 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M8 13.0 mm Nylon 6/6 Natural

10102466

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
1057 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M6 10.0 mm Nylon 6/6 Natural

10102459

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
22290 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M12 Natural Nylon 6/6

10338094

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
3953 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.7 mm
  • Overall Height
    14.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M32 x 1.5 36.5 mm Nylon 6/6 Natural

10179758

Price Range
£ 0.6091 - £ 0.4934

Stock Levels
748 In stock
Attributes
  • Thread Size
    M32 x 1.5
  • Distance Across Flats
    36.5 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M16 x 1.5 18.9 mm Nylon 6/6 Natural

10179710

Price Range
£ 0.4337 - £ 0.3513

Stock Levels
1500 In stock
Attributes
  • Thread Size
    M16 x 1.5
  • Distance Across Flats
    18.9 mm
  • Overall Height
    6.7 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M6 x 1.0 10.0 mm Nylon 6/6 Natural

10179673

Price Range
£ 0.1334 - £ 0.108

Stock Levels
67 In stock
Attributes
  • Thread Size
    M6 x 1.0
  • Distance Across Flats
    10.0 mm
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M10 22.0 mm 9.5 mm Natural Nylon 6/6

10338100

Price Range
£ 0.3004 - £ 0.3004

Stock Levels
16000 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    16.0 mm
  • Overall Height
    9.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M16 23.7 mm Nylon Natural

10400517

Price Range
£ 2.8206 - £ 2.764

Stock Levels
944 In stock
Attributes
  • Thread Size
    M16
  • Overall Height
    15.8 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Hex Flange Nut M3 x 0.5 5.5 mm Nylon 6/6 Natural

10179642

Price Range
£ 0.0888 - £ 0.0727

Stock Levels
5692 In stock
Attributes
  • Thread Size
    M3 x 0.5
  • Distance Across Flats
    5.5 mm
  • Overall Height
    3.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M4 x 0.7 7.0 mm Nylon 6/6 Natural

10179659

Price Range
£ 0.0859 - £ 0.0696

Stock Levels
130 In stock
Attributes
  • Thread Size
    M4 x 0.7
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M8 x 1.25 13.0 mm Nylon 6/6 Natural

10179680

Price Range
£ 0.1156 - £ 0.0963

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.25
  • Distance Across Flats
    13.0 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M10 x 1.5 16.0 mm Nylon 6/6 Natural

10179697

Price Range
£ 0.3082 - £ 0.2559

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M10 x 1.5
  • Distance Across Flats
    16.0 mm
  • Overall Height
    10.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural