Menu Search

Flange Covers

In stock

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Material: PE Colour: Yellow Series Code: SR1353

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Essentra Part Number Price range Availability d Nominal Pipe Size h Class Pressure Rating View
£ 5.1594 - £ 5.2586 208 In stock
228.6 mm
4"
23.9 mm
150
£ 2.1119 - £ 2.5832 3 In stock
100.2 mm
DN 25
12.2 mm
6
£ 8.3061 - £ 8.4762 Request the lead time here
381.0 mm
6"
55.6 mm
900
10073797 £ 1.8851 - £ 2.4371 1950 In stock
90.0 mm
DN 20
12.0 mm
6
£ 1.8851 - £ 4.8104 1200 In stock
127.0 mm
1 1/2"
17.5 mm
150
£ 2.0836 - £ 5.3419 1280 In stock
152.4 mm
2"
19.1 mm
150
£ 36.7397 - £ 36.7397 1 In stock
250.0 mm
DN 125
25.0 mm
£ 1.8284 - £ 1.8568 Request the lead time here
88.9 mm
1/2"
11.2 mm
150
£ 14.7837 - £ 15.0814 Request the lead time here
140.0 mm
DN 32
14.0 mm
£ 30.4038 - £ 30.4038 Request the lead time here
220.0 mm
DN 100
17.0 mm
16
£ 13.5648 - £ 13.8341 Request the lead time here
115.0 mm
DN 25
16.0 mm
40
£ 15.6909 - £ 15.6909 18 In stock
140.0 mm
DN 32
16.0 mm
16
£ 2.7356 - £ 2.7923 Request the lead time here
165.1 mm
2"
25.4 mm
600
£ 1.7434 - £ 4.4117 Request the lead time here
108.0 mm
1"
14.2 mm
150
£ 2.5939 - £ 2.6505 347 In stock
165.5 mm
2"
22.5 mm
300
10231937 £ 1.9702 - £ 2.0127 4 In stock
117.3 mm
3/4"
15.7 mm
400
£ 49.3549 - £ 50.3612 11 In stock
584.2 mm
14"
53.8 mm
300
£ 21.1891 - £ 23.5435 569 In stock
342.9 mm
8"
28.4 mm
150
£ 20.3481 - £ 38.4548 722 In stock
485.0 mm
12"
30.0 mm
25
£ 62.2393 - £ 63.515 13 In stock
647.7 mm
16"
57.1 mm
300
  • of 8
Flange Cover 228.6 mm 23.9 mm PE Yellow

10230725

Price Range
£ 5.2586 - £ 5.1594

Stock Levels
208 In stock
Attributes
  • d
    228.6 mm
  • h
    23.9 mm
  • Nominal Pipe Size
    4"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 100.2 mm 12.2 mm PE Yellow

10073810

Price Range
£ 2.5832 - £ 2.1119

Stock Levels
3 In stock
Attributes
  • d
    100.2 mm
  • h
    12.2 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 381.0 mm 55.6 mm PE Yellow

10230275

Price Range
£ 8.4762 - £ 8.3061

Stock Levels
Request the lead time here
Attributes
  • d
    381.0 mm
  • h
    55.6 mm
  • Nominal Pipe Size
    6"
  • Class Pressure Rating
    900
  • Standard
    ANSI
Flange Cover 90.0 mm 12.0 mm PE Yellow

10073797

Price Range
£ 2.4371 - £ 1.8851

Stock Levels
1950 In stock
Attributes
  • d
    90.0 mm
  • h
    12.0 mm
  • Nominal Pipe Size
    DN 20
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 127.0 mm 17.5 mm PE Yellow

10073834

Price Range
£ 4.8104 - £ 1.8851

Stock Levels
1200 In stock
Attributes
  • d
    127.0 mm
  • h
    17.5 mm
  • Nominal Pipe Size
    1 1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 152.4 mm 19.1 mm PE Yellow

10073858

Price Range
£ 5.3419 - £ 2.0836

Stock Levels
1280 In stock
Attributes
  • d
    152.4 mm
  • h
    19.1 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 250.0 mm 25.0 mm PE Yellow

10230329

Price Range
£ 36.7397 - £ 36.7397

Stock Levels
1 In stock
Attributes
  • d
    250.0 mm
  • h
    25.0 mm
  • Nominal Pipe Size
    DN 125
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 88.9 mm 11.2 mm PE Yellow

10231555

Price Range
£ 1.8568 - £ 1.8284

Stock Levels
Request the lead time here
Attributes
  • d
    88.9 mm
  • h
    11.2 mm
  • Nominal Pipe Size
    1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 140.0 mm 14.0 mm PE Yellow

10231951

Price Range
£ 15.0814 - £ 14.7837

Stock Levels
Request the lead time here
Attributes
  • d
    140.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 32
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 220.0 mm 17.0 mm PE Yellow

10231999

Price Range
£ 30.4038 - £ 30.4038

Stock Levels
Request the lead time here
Attributes
  • d
    220.0 mm
  • h
    17.0 mm
  • Nominal Pipe Size
    DN 100
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 115.0 mm 16.0 mm PE Yellow

10232620

Price Range
£ 13.8341 - £ 13.5648

Stock Levels
Request the lead time here
Attributes
  • d
    115.0 mm
  • h
    16.0 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 140.0 mm 16.0 mm PE Yellow

10232668

Price Range
£ 15.6909 - £ 15.6909

Stock Levels
18 In stock
Attributes
  • d
    140.0 mm
  • h
    16.0 mm
  • Nominal Pipe Size
    DN 32
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 165.1 mm 25.4 mm PE Yellow

10232828

Price Range
£ 2.7923 - £ 2.7356

Stock Levels
Request the lead time here
Attributes
  • d
    165.1 mm
  • h
    25.4 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    600
  • Standard
    ANSI
Flange Cover 108.0 mm 14.2 mm PE Yellow

10073827

Price Range
£ 4.4117 - £ 1.7434

Stock Levels
Request the lead time here
Attributes
  • d
    108.0 mm
  • h
    14.2 mm
  • Nominal Pipe Size
    1"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 165.5 mm 22.5 mm PE Yellow

10230756

Price Range
£ 2.6505 - £ 2.5939

Stock Levels
347 In stock
Attributes
  • d
    165.5 mm
  • h
    22.5 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 117.3 mm 15.7 mm PE Yellow

10231937

Price Range
£ 2.0127 - £ 1.9702

Stock Levels
4 In stock
Attributes
  • d
    117.3 mm
  • h
    15.7 mm
  • Nominal Pipe Size
    3/4"
  • Class Pressure Rating
    400
  • Standard
    ANSI
Flange Cover 584.2 mm 53.8 mm PE Yellow

10231579

Price Range
£ 50.3612 - £ 49.3549

Stock Levels
11 In stock
Attributes
  • d
    584.2 mm
  • h
    53.8 mm
  • Nominal Pipe Size
    14"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 342.9 mm 28.4 mm PE Yellow

10231616

Price Range
£ 23.5435 - £ 21.1891

Stock Levels
569 In stock
Attributes
  • d
    342.9 mm
  • h
    28.4 mm
  • Nominal Pipe Size
    8"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 485.0 mm 30.0 mm PE Yellow

10231654

Price Range
£ 38.4548 - £ 20.3481

Stock Levels
722 In stock
Attributes
  • d
    485.0 mm
  • h
    30.0 mm
  • Nominal Pipe Size
    12"
  • Class Pressure Rating
    25
  • Standard
    ANSI
Flange Cover 647.7 mm 57.1 mm PE Yellow

10231692

Price Range
£ 63.515 - £ 62.2393

Stock Levels
13 In stock
Attributes
  • d
    647.7 mm
  • h
    57.1 mm
  • Nominal Pipe Size
    16"
  • Class Pressure Rating
    300
  • Standard
    ANSI