Menu Search

Flange Covers

In stock

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Material: PE Colour: Yellow Series Code: SR1353

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Essentra Part Number Price range Availability d Nominal Pipe Size h Class Pressure Rating View
£ 1.8851 - £ 4.8104 1200 In stock
127.0 mm
1 1/2"
17.5 mm
150
£ 8.3061 - £ 8.4762 19 In stock
381.0 mm
6"
55.6 mm
900
£ 5.1594 - £ 5.2586 58 In stock
228.6 mm
4"
23.9 mm
150
£ 1.8284 - £ 1.8568 33 In stock
88.9 mm
1/2"
11.2 mm
150
£ 15.6909 - £ 15.6909 Request the lead time here
140.0 mm
DN 32
16.0 mm
16
£ 2.7356 - £ 2.7923 Request the lead time here
165.1 mm
2"
25.4 mm
600
£ 1.5449 - £ 3.9599 850 In stock
95.2 mm
1/2"
14.2 mm
40
£ 14.7837 - £ 15.0814 4729 In stock
140.0 mm
DN 32
14.0 mm
£ 30.4038 - £ 30.4038 Request the lead time here
220.0 mm
DN 100
17.0 mm
16
£ 13.5648 - £ 13.8341 Request the lead time here
115.0 mm
DN 25
16.0 mm
40
10073797 £ 1.8851 - £ 2.4371 1500 In stock
90.0 mm
DN 20
12.0 mm
6
£ 3.0191 - £ 4.332 118 In stock
150.5 mm
DN 40
15.0 mm
£ 14.6845 - £ 30.8375 52 In stock
340.0 mm
DN 200
32.0 mm
£ 3.4727 - £ 3.5435 15 In stock
190.5 mm
3"
23.9 mm
150
£ 36.7397 - £ 36.7397 1 In stock
250.0 mm
DN 125
25.0 mm
£ 2.5939 - £ 2.6505 347 In stock
165.5 mm
2"
22.5 mm
300
£ 2.1119 - £ 2.5832 253 In stock
100.2 mm
DN 25
12.2 mm
6
£ 2.0836 - £ 5.3419 Request the lead time here
152.4 mm
2"
19.1 mm
150
£ 14.1459 - £ 14.4436 34 In stock
120.0 mm
DN 32
12.0 mm
10
£ 91.4809 - £ 93.3519 10 In stock
715.0 mm
DN 500
30.0 mm
16
  • of 8
Flange Cover 127.0 mm 17.5 mm PE Yellow

10073834

Price Range
£ 4.8104 - £ 1.8851

Stock Levels
1200 In stock
Attributes
  • d
    127.0 mm
  • h
    17.5 mm
  • Nominal Pipe Size
    1 1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 381.0 mm 55.6 mm PE Yellow

10230275

Price Range
£ 8.4762 - £ 8.3061

Stock Levels
19 In stock
Attributes
  • d
    381.0 mm
  • h
    55.6 mm
  • Nominal Pipe Size
    6"
  • Class Pressure Rating
    900
  • Standard
    ANSI
Flange Cover 228.6 mm 23.9 mm PE Yellow

10230725

Price Range
£ 5.2586 - £ 5.1594

Stock Levels
58 In stock
Attributes
  • d
    228.6 mm
  • h
    23.9 mm
  • Nominal Pipe Size
    4"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 88.9 mm 11.2 mm PE Yellow

10231555

Price Range
£ 1.8568 - £ 1.8284

Stock Levels
33 In stock
Attributes
  • d
    88.9 mm
  • h
    11.2 mm
  • Nominal Pipe Size
    1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 140.0 mm 16.0 mm PE Yellow

10232668

Price Range
£ 15.6909 - £ 15.6909

Stock Levels
Request the lead time here
Attributes
  • d
    140.0 mm
  • h
    16.0 mm
  • Nominal Pipe Size
    DN 32
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 165.1 mm 25.4 mm PE Yellow

10232828

Price Range
£ 2.7923 - £ 2.7356

Stock Levels
Request the lead time here
Attributes
  • d
    165.1 mm
  • h
    25.4 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    600
  • Standard
    ANSI
Flange Cover 95.2 mm 14.2 mm PE Yellow

10073803

Price Range
£ 3.9599 - £ 1.5449

Stock Levels
850 In stock
Attributes
  • d
    95.2 mm
  • h
    14.2 mm
  • Nominal Pipe Size
    1/2"
  • Class Pressure Rating
    40
  • Standard
    ANSI
Flange Cover 140.0 mm 14.0 mm PE Yellow

10231951

Price Range
£ 15.0814 - £ 14.7837

Stock Levels
4729 In stock
Attributes
  • d
    140.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 32
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 220.0 mm 17.0 mm PE Yellow

10231999

Price Range
£ 30.4038 - £ 30.4038

Stock Levels
Request the lead time here
Attributes
  • d
    220.0 mm
  • h
    17.0 mm
  • Nominal Pipe Size
    DN 100
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 115.0 mm 16.0 mm PE Yellow

10232620

Price Range
£ 13.8341 - £ 13.5648

Stock Levels
Request the lead time here
Attributes
  • d
    115.0 mm
  • h
    16.0 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 90.0 mm 12.0 mm PE Yellow

10073797

Price Range
£ 2.4371 - £ 1.8851

Stock Levels
1500 In stock
Attributes
  • d
    90.0 mm
  • h
    12.0 mm
  • Nominal Pipe Size
    DN 20
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 150.5 mm 15.0 mm PE Yellow

10073841

Price Range
£ 4.332 - £ 3.0191

Stock Levels
118 In stock
Attributes
  • d
    150.5 mm
  • h
    15.0 mm
  • Nominal Pipe Size
    DN 40
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 340.0 mm 32.0 mm PE Yellow

10230312

Price Range
£ 30.8375 - £ 14.6845

Stock Levels
52 In stock
Attributes
  • d
    340.0 mm
  • h
    32.0 mm
  • Nominal Pipe Size
    DN 200
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 190.5 mm 23.9 mm PE Yellow

10230732

Price Range
£ 3.5435 - £ 3.4727

Stock Levels
15 In stock
Attributes
  • d
    190.5 mm
  • h
    23.9 mm
  • Nominal Pipe Size
    3"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 250.0 mm 25.0 mm PE Yellow

10230329

Price Range
£ 36.7397 - £ 36.7397

Stock Levels
1 In stock
Attributes
  • d
    250.0 mm
  • h
    25.0 mm
  • Nominal Pipe Size
    DN 125
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 165.5 mm 22.5 mm PE Yellow

10230756

Price Range
£ 2.6505 - £ 2.5939

Stock Levels
347 In stock
Attributes
  • d
    165.5 mm
  • h
    22.5 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 100.2 mm 12.2 mm PE Yellow

10073810

Price Range
£ 2.5832 - £ 2.1119

Stock Levels
253 In stock
Attributes
  • d
    100.2 mm
  • h
    12.2 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 152.4 mm 19.1 mm PE Yellow

10073858

Price Range
£ 5.3419 - £ 2.0836

Stock Levels
Request the lead time here
Attributes
  • d
    152.4 mm
  • h
    19.1 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 120.0 mm 12.0 mm PE Yellow

10232637

Price Range
£ 14.4436 - £ 14.1459

Stock Levels
34 In stock
Attributes
  • d
    120.0 mm
  • h
    12.0 mm
  • Nominal Pipe Size
    DN 32
  • Class Pressure Rating
    10
  • Standard
    DIN
Flange Cover 715.0 mm 30.0 mm PE Yellow

10232798

Price Range
£ 93.3519 - £ 91.4809

Stock Levels
10 In stock
Attributes
  • d
    715.0 mm
  • h
    30.0 mm
  • Nominal Pipe Size
    DN 500
  • Class Pressure Rating
    16
  • Standard
    DIN