Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 3.6569 - £ 3.7278 | 90 In stock |
8.248 in
209.5 mm
|
3"
|
1.118 in
28.4 mm
|
300
|
||
| £ 26.2649 - £ 26.8036 | 73 In stock |
15 in
381.0 mm
|
8"
|
1.618 in
41.1 mm
|
300
|
||
| £ 32.1473 - £ 32.7993 | 470 In stock |
17.5 in
444.5 mm
|
10"
|
1.878 in
47.7 mm
|
300
|
||
| 10231685 | £ 57.4342 - £ 58.6107 | 58 In stock |
23.5 in
596.9 mm
|
16"
|
1.441 in
36.6 mm
|
150
|
|
| 10231562 | £ 1.9277 - £ 1.9702 | 488 In stock |
3.882 in
98.6 mm
|
3/4"
|
0.5 in
12.7 mm
|
150
|
|
| £ 7.6824 - £ 7.8383 | Request the lead time here |
12.5 in
317.5 mm
|
6"
|
1.437 in
36.5 mm
|
300
|
||
| £ 49.3549 - £ 50.3612 | 11 In stock |
23 in
584.2 mm
|
14"
|
2.118 in
53.8 mm
|
300
|
||
| £ 21.1891 - £ 23.5435 | 569 In stock |
13.5 in
342.9 mm
|
8"
|
1.118 in
28.4 mm
|
150
|
||
| £ 20.3481 - £ 38.4548 | 487 In stock |
19.094 in
485.0 mm
|
12"
|
1.181 in
30.0 mm
|
25
|
||
| £ 62.2393 - £ 63.515 | 13 In stock |
25.5 in
647.7 mm
|
16"
|
2.248 in
57.1 mm
|
300
|
||
| £ 32.1756 - £ 32.8276 | 7 In stock |
17.52 in
445.0 mm
|
DN 300
|
0.866 in
22.0 mm
|
10
|
||
| £ 17.5052 - £ 17.5052 | 213 In stock |
5.906 in
150.0 mm
|
DN 40
|
0.512 in
13.0 mm
|
16
|
||
| £ 78.2421 - £ 78.2421 | 3 In stock |
25 in
635.0 mm
|
18"
|
1.559 in
39.6 mm
|
150
|
||
| £ 3.3168 - £ 3.3876 | 71 In stock |
7.5 in
190.5 mm
|
2 1/2"
|
1.118 in
28.4 mm
|
600
|
||
| £ 2.2962 - £ 2.3387 | 785 In stock |
6.118 in
155.4 mm
|
1 1/2"
|
0.811 in
20.6 mm
|
300
|
||
| £ 2.3812 - £ 2.4379 | 92 In stock |
7 in
177.8 mm
|
1 1/2"
|
1.248 in
31.7 mm
|
1500
|
||
| £ 40.014 - £ 40.8361 | Request the lead time here |
20.5 in
520.7 mm
|
12"
|
2 in
50.8 mm
|
300
|
||
| £ 95.9316 - £ 97.8876 | 30 In stock |
27.5 in
698.5 mm
|
20"
|
1.689 in
42.9 mm
|
150
|
||
| £ 10.0637 - £ 10.2621 | Request the lead time here |
11.22 in
285.0 mm
|
DN 150
|
0.748 in
19.0 mm
|
16
|
||
| £ 16.3004 - £ 16.6264 | Request the lead time here |
12.992 in
330.0 mm
|
DN 175
|
0.984 in
25.0 mm
|
25