Menu Search

Flange Covers

In stock

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Material: PE Colour: Yellow Series Code: SR1353

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Essentra Part Number Price range Availability d Nominal Pipe Size h Class Pressure Rating View
£ 2.1119 - £ 2.5832 3 In stock
100.2 mm
DN 25
12.2 mm
6
£ 5.1594 - £ 5.2586 338 In stock
228.6 mm
4"
23.9 mm
150
£ 3.4727 - £ 3.5435 Request the lead time here
190.5 mm
3"
23.9 mm
150
£ 22.5371 - £ 23.0048 85 In stock
185.0 mm
DN 65
15.0 mm
16
£ 1.8851 - £ 4.8104 1200 In stock
127.0 mm
1 1/2"
17.5 mm
150
£ 3.0191 - £ 4.332 118 In stock
150.5 mm
DN 40
15.0 mm
£ 11.7363 - £ 11.9772 11 In stock
105.0 mm
DN 20
16.0 mm
40
£ 8.3061 - £ 8.4762 19 In stock
381.0 mm
6"
55.6 mm
900
£ 14.6845 - £ 30.8375 52 In stock
340.0 mm
DN 200
32.0 mm
£ 26.1799 - £ 26.1799 85 In stock
200.0 mm
DN 80
17.0 mm
16
£ 1.5449 - £ 3.9599 850 In stock
95.2 mm
1/2"
14.2 mm
40
£ 16.5697 - £ 16.9099 Request the lead time here
130.0 mm
DN 40
11.0 mm
6
£ 100.3398 - £ 100.3398 Request the lead time here
730.0 mm
DN 500
40.0 mm
25
£ 19.5321 - £ 19.9432 659 In stock
140.0 mm
DN 50
11.0 mm
6
£ 12.9694 - £ 13.2387 57 In stock
115.0 mm
DN 25
14.0 mm
16
10073797 £ 1.8851 - £ 2.4371 1950 In stock
90.0 mm
DN 20
12.0 mm
6
£ 174.6698 - £ 174.6698 9 In stock
914.4 mm
24"
69.8 mm
300
£ 2.5939 - £ 2.6505 347 In stock
165.5 mm
2"
22.5 mm
300
£ 2.2537 - £ 2.2962 18 In stock
127.0 mm
1 1/2"
17.5 mm
150
10231937 £ 1.9702 - £ 2.0127 4 In stock
117.3 mm
3/4"
15.7 mm
400
  • of 8
Flange Cover 100.2 mm 12.2 mm PE Yellow

10073810

Price Range
£ 2.5832 - £ 2.1119

Stock Levels
3 In stock
Attributes
  • d
    100.2 mm
  • h
    12.2 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 228.6 mm 23.9 mm PE Yellow

10230725

Price Range
£ 5.2586 - £ 5.1594

Stock Levels
338 In stock
Attributes
  • d
    228.6 mm
  • h
    23.9 mm
  • Nominal Pipe Size
    4"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 190.5 mm 23.9 mm PE Yellow

10230732

Price Range
£ 3.5435 - £ 3.4727

Stock Levels
Request the lead time here
Attributes
  • d
    190.5 mm
  • h
    23.9 mm
  • Nominal Pipe Size
    3"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 185.0 mm 15.0 mm PE Yellow

10231975

Price Range
£ 23.0048 - £ 22.5371

Stock Levels
85 In stock
Attributes
  • d
    185.0 mm
  • h
    15.0 mm
  • Nominal Pipe Size
    DN 65
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 127.0 mm 17.5 mm PE Yellow

10073834

Price Range
£ 4.8104 - £ 1.8851

Stock Levels
1200 In stock
Attributes
  • d
    127.0 mm
  • h
    17.5 mm
  • Nominal Pipe Size
    1 1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 150.5 mm 15.0 mm PE Yellow

10073841

Price Range
£ 4.332 - £ 3.0191

Stock Levels
118 In stock
Attributes
  • d
    150.5 mm
  • h
    15.0 mm
  • Nominal Pipe Size
    DN 40
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 105.0 mm 16.0 mm PE Yellow

10232613

Price Range
£ 11.9772 - £ 11.7363

Stock Levels
11 In stock
Attributes
  • d
    105.0 mm
  • h
    16.0 mm
  • Nominal Pipe Size
    DN 20
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 381.0 mm 55.6 mm PE Yellow

10230275

Price Range
£ 8.4762 - £ 8.3061

Stock Levels
19 In stock
Attributes
  • d
    381.0 mm
  • h
    55.6 mm
  • Nominal Pipe Size
    6"
  • Class Pressure Rating
    900
  • Standard
    ANSI
Flange Cover 340.0 mm 32.0 mm PE Yellow

10230312

Price Range
£ 30.8375 - £ 14.6845

Stock Levels
52 In stock
Attributes
  • d
    340.0 mm
  • h
    32.0 mm
  • Nominal Pipe Size
    DN 200
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 200.0 mm 17.0 mm PE Yellow

10231982

Price Range
£ 26.1799 - £ 26.1799

Stock Levels
85 In stock
Attributes
  • d
    200.0 mm
  • h
    17.0 mm
  • Nominal Pipe Size
    DN 80
  • Class Pressure Rating
    16
  • Standard
    ANSI
Flange Cover 95.2 mm 14.2 mm PE Yellow

10073803

Price Range
£ 3.9599 - £ 1.5449

Stock Levels
850 In stock
Attributes
  • d
    95.2 mm
  • h
    14.2 mm
  • Nominal Pipe Size
    1/2"
  • Class Pressure Rating
    40
  • Standard
    ANSI
Flange Cover 130.0 mm 11.0 mm PE Yellow

10232644

Price Range
£ 16.9099 - £ 16.5697

Stock Levels
Request the lead time here
Attributes
  • d
    130.0 mm
  • h
    11.0 mm
  • Nominal Pipe Size
    DN 40
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 730.0 mm 40.0 mm PE Yellow

10232804

Price Range
£ 100.3398 - £ 100.3398

Stock Levels
Request the lead time here
Attributes
  • d
    730.0 mm
  • h
    40.0 mm
  • Nominal Pipe Size
    DN 500
  • Class Pressure Rating
    25
  • Standard
    DIN
Flange Cover 140.0 mm 11.0 mm PE Yellow

10232651

Price Range
£ 19.9432 - £ 19.5321

Stock Levels
659 In stock
Attributes
  • d
    140.0 mm
  • h
    11.0 mm
  • Nominal Pipe Size
    DN 50
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 115.0 mm 14.0 mm PE Yellow

10231944

Price Range
£ 13.2387 - £ 12.9694

Stock Levels
57 In stock
Attributes
  • d
    115.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 90.0 mm 12.0 mm PE Yellow

10073797

Price Range
£ 2.4371 - £ 1.8851

Stock Levels
1950 In stock
Attributes
  • d
    90.0 mm
  • h
    12.0 mm
  • Nominal Pipe Size
    DN 20
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 914.4 mm 69.8 mm PE Yellow

10232606

Price Range
£ 174.6698 - £ 174.6698

Stock Levels
9 In stock
Attributes
  • d
    914.4 mm
  • h
    69.8 mm
  • Nominal Pipe Size
    24"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 165.5 mm 22.5 mm PE Yellow

10230756

Price Range
£ 2.6505 - £ 2.5939

Stock Levels
347 In stock
Attributes
  • d
    165.5 mm
  • h
    22.5 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 127.0 mm 17.5 mm PE Yellow

10230794

Price Range
£ 2.2962 - £ 2.2537

Stock Levels
18 In stock
Attributes
  • d
    127.0 mm
  • h
    17.5 mm
  • Nominal Pipe Size
    1 1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 117.3 mm 15.7 mm PE Yellow

10231937

Price Range
£ 2.0127 - £ 1.9702

Stock Levels
4 In stock
Attributes
  • d
    117.3 mm
  • h
    15.7 mm
  • Nominal Pipe Size
    3/4"
  • Class Pressure Rating
    400
  • Standard
    ANSI