Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| 10231937 | £ 1.9702 - £ 2.0127 | 4 In stock |
4.618 in
117.3 mm
|
3/4"
|
0.618 in
15.7 mm
|
400
|
|
| £ 22.5371 - £ 23.0048 | 85 In stock |
7.283 in
185.0 mm
|
DN 65
|
0.591 in
15.0 mm
|
16
|
||
| 10073865 | £ 2.1828 - £ 5.5811 | 45 In stock |
6.516 in
165.5 mm
|
2"
|
0.886 in
22.5 mm
|
300
|
|
| £ 2.0836 - £ 5.3419 | 1280 In stock |
6 in
152.4 mm
|
2"
|
0.752 in
19.1 mm
|
150
|
||
| £ 36.7397 - £ 36.7397 | 1 In stock |
9.843 in
250.0 mm
|
DN 125
|
0.984 in
25.0 mm
|
|
||
| £ 2.2537 - £ 2.2962 | 18 In stock |
5 in
127.0 mm
|
1 1/2"
|
0.689 in
17.5 mm
|
150
|
||
| £ 12.9694 - £ 13.2387 | 57 In stock |
4.528 in
115.0 mm
|
DN 25
|
0.551 in
14.0 mm
|
16
|
||
| £ 2.5939 - £ 2.6505 | 347 In stock |
6.516 in
165.5 mm
|
2"
|
0.886 in
22.5 mm
|
300
|
||
| £ 7.3706 - £ 7.5265 | 159 In stock |
11 in
279.4 mm
|
6"
|
1 in
25.4 mm
|
150
|
||
| £ 2.1119 - £ 2.5832 | 3 In stock |
3.945 in
100.2 mm
|
DN 25
|
0.48 in
12.2 mm
|
6
|
||
| £ 1.8568 - £ 1.8993 | 48 In stock |
3.748 in
95.2 mm
|
1/2"
|
0.559 in
14.2 mm
|
400
|
||
| 10231968 | £ 21.1338 - £ 21.1338 | 42 In stock |
6.496 in
165.0 mm
|
DN 50
|
0.669 in
17.0 mm
|
40
|
|
| £ 5.1594 - £ 5.2586 | 208 In stock |
9 in
228.6 mm
|
4"
|
0.941 in
23.9 mm
|
150
|
||
| £ 1.8284 - £ 1.8568 | Request the lead time here |
3.5 in
88.9 mm
|
1/2"
|
0.441 in
11.2 mm
|
150
|
||
| £ 14.7837 - £ 15.0814 | 4729 In stock |
5.512 in
140.0 mm
|
DN 32
|
0.551 in
14.0 mm
|
|
||
| £ 30.4038 - £ 30.4038 | Request the lead time here |
8.661 in
220.0 mm
|
DN 100
|
0.669 in
17.0 mm
|
16
|
||
| £ 13.5648 - £ 13.8341 | Request the lead time here |
4.528 in
115.0 mm
|
DN 25
|
0.63 in
16.0 mm
|
40
|
||
| £ 91.4809 - £ 93.3519 | 10 In stock |
28.15 in
715.0 mm
|
DN 500
|
1.181 in
30.0 mm
|
16
|
||
| £ 11.2118 - £ 11.4386 | 31 In stock |
4.134 in
105.0 mm
|
DN 20
|
0.551 in
14.0 mm
|
16
|
||
| £ 1.7434 - £ 4.4117 | Request the lead time here |
4.252 in
108.0 mm
|
1"
|
0.559 in
14.2 mm
|
150
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue