Menu Search

Flange Covers

In stock

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Material: PE Colour: Yellow Series Code: SR1353

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Essentra Part Number Price range Availability d Nominal Pipe Size h Class Pressure Rating View
10231937 £ 1.9702 - £ 2.0127 4 In stock
117.3 mm
3/4"
15.7 mm
400
£ 22.5371 - £ 23.0048 85 In stock
185.0 mm
DN 65
15.0 mm
16
10073865 £ 2.1828 - £ 5.5811 45 In stock
165.5 mm
2"
22.5 mm
300
£ 2.0836 - £ 5.3419 1280 In stock
152.4 mm
2"
19.1 mm
150
£ 36.7397 - £ 36.7397 1 In stock
250.0 mm
DN 125
25.0 mm
£ 2.2537 - £ 2.2962 18 In stock
127.0 mm
1 1/2"
17.5 mm
150
£ 12.9694 - £ 13.2387 57 In stock
115.0 mm
DN 25
14.0 mm
16
£ 2.5939 - £ 2.6505 347 In stock
165.5 mm
2"
22.5 mm
300
£ 7.3706 - £ 7.5265 159 In stock
279.4 mm
6"
25.4 mm
150
£ 2.1119 - £ 2.5832 3 In stock
100.2 mm
DN 25
12.2 mm
6
£ 1.8568 - £ 1.8993 48 In stock
95.2 mm
1/2"
14.2 mm
400
10231968 £ 21.1338 - £ 21.1338 40 In stock
165.0 mm
DN 50
17.0 mm
40
£ 5.1594 - £ 5.2586 338 In stock
228.6 mm
4"
23.9 mm
150
£ 1.8284 - £ 1.8568 Request the lead time here
88.9 mm
1/2"
11.2 mm
150
£ 14.7837 - £ 15.0814 4729 In stock
140.0 mm
DN 32
14.0 mm
£ 30.4038 - £ 30.4038 Request the lead time here
220.0 mm
DN 100
17.0 mm
16
£ 13.5648 - £ 13.8341 Request the lead time here
115.0 mm
DN 25
16.0 mm
40
£ 91.4809 - £ 93.3519 10 In stock
715.0 mm
DN 500
30.0 mm
16
£ 11.2118 - £ 11.4386 31 In stock
105.0 mm
DN 20
14.0 mm
16
£ 1.7434 - £ 4.4117 Request the lead time here
108.0 mm
1"
14.2 mm
150
  • of 8
Flange Cover 117.3 mm 15.7 mm PE Yellow

10231937

Price Range
£ 2.0127 - £ 1.9702

Stock Levels
4 In stock
Attributes
  • d
    117.3 mm
  • h
    15.7 mm
  • Nominal Pipe Size
    3/4"
  • Class Pressure Rating
    400
  • Standard
    ANSI
Flange Cover 185.0 mm 15.0 mm PE Yellow

10231975

Price Range
£ 23.0048 - £ 22.5371

Stock Levels
85 In stock
Attributes
  • d
    185.0 mm
  • h
    15.0 mm
  • Nominal Pipe Size
    DN 65
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 165.5 mm 22.5 mm PE Yellow

10073865

Price Range
£ 5.5811 - £ 2.1828

Stock Levels
45 In stock
Attributes
  • d
    165.5 mm
  • h
    22.5 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 152.4 mm 19.1 mm PE Yellow

10073858

Price Range
£ 5.3419 - £ 2.0836

Stock Levels
1280 In stock
Attributes
  • d
    152.4 mm
  • h
    19.1 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 250.0 mm 25.0 mm PE Yellow

10230329

Price Range
£ 36.7397 - £ 36.7397

Stock Levels
1 In stock
Attributes
  • d
    250.0 mm
  • h
    25.0 mm
  • Nominal Pipe Size
    DN 125
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 127.0 mm 17.5 mm PE Yellow

10230794

Price Range
£ 2.2962 - £ 2.2537

Stock Levels
18 In stock
Attributes
  • d
    127.0 mm
  • h
    17.5 mm
  • Nominal Pipe Size
    1 1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 115.0 mm 14.0 mm PE Yellow

10231944

Price Range
£ 13.2387 - £ 12.9694

Stock Levels
57 In stock
Attributes
  • d
    115.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 165.5 mm 22.5 mm PE Yellow

10230756

Price Range
£ 2.6505 - £ 2.5939

Stock Levels
347 In stock
Attributes
  • d
    165.5 mm
  • h
    22.5 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 279.4 mm 25.4 mm PE Yellow

10230718

Price Range
£ 7.5265 - £ 7.3706

Stock Levels
159 In stock
Attributes
  • d
    279.4 mm
  • h
    25.4 mm
  • Nominal Pipe Size
    6"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 100.2 mm 12.2 mm PE Yellow

10073810

Price Range
£ 2.5832 - £ 2.1119

Stock Levels
3 In stock
Attributes
  • d
    100.2 mm
  • h
    12.2 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 95.2 mm 14.2 mm PE Yellow

10231920

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
48 In stock
Attributes
  • d
    95.2 mm
  • h
    14.2 mm
  • Nominal Pipe Size
    1/2"
  • Class Pressure Rating
    400
  • Standard
    ANSI
Flange Cover 165.0 mm 17.0 mm PE Yellow

10231968

Price Range
£ 21.1338 - £ 21.1338

Stock Levels
40 In stock
Attributes
  • d
    165.0 mm
  • h
    17.0 mm
  • Nominal Pipe Size
    DN 50
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 228.6 mm 23.9 mm PE Yellow

10230725

Price Range
£ 5.2586 - £ 5.1594

Stock Levels
338 In stock
Attributes
  • d
    228.6 mm
  • h
    23.9 mm
  • Nominal Pipe Size
    4"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 88.9 mm 11.2 mm PE Yellow

10231555

Price Range
£ 1.8568 - £ 1.8284

Stock Levels
Request the lead time here
Attributes
  • d
    88.9 mm
  • h
    11.2 mm
  • Nominal Pipe Size
    1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 140.0 mm 14.0 mm PE Yellow

10231951

Price Range
£ 15.0814 - £ 14.7837

Stock Levels
4729 In stock
Attributes
  • d
    140.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 32
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 220.0 mm 17.0 mm PE Yellow

10231999

Price Range
£ 30.4038 - £ 30.4038

Stock Levels
Request the lead time here
Attributes
  • d
    220.0 mm
  • h
    17.0 mm
  • Nominal Pipe Size
    DN 100
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 115.0 mm 16.0 mm PE Yellow

10232620

Price Range
£ 13.8341 - £ 13.5648

Stock Levels
Request the lead time here
Attributes
  • d
    115.0 mm
  • h
    16.0 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 715.0 mm 30.0 mm PE Yellow

10232798

Price Range
£ 93.3519 - £ 91.4809

Stock Levels
10 In stock
Attributes
  • d
    715.0 mm
  • h
    30.0 mm
  • Nominal Pipe Size
    DN 500
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 105.0 mm 14.0 mm PE Yellow

10232002

Price Range
£ 11.4386 - £ 11.2118

Stock Levels
31 In stock
Attributes
  • d
    105.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 20
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 108.0 mm 14.2 mm PE Yellow

10073827

Price Range
£ 4.4117 - £ 1.7434

Stock Levels
Request the lead time here
Attributes
  • d
    108.0 mm
  • h
    14.2 mm
  • Nominal Pipe Size
    1"
  • Class Pressure Rating
    150
  • Standard
    ANSI