Menu Search

Fixed Compression Cam Latches

In stock

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
135 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Overall Length Mounting Orientation Housing Height Cam Material Key Type View
£ 15.6849 - £ 17.4276 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
£ 15.6849 - £ 17.4276 Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
£ 15.6849 - £ 17.4276 Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
£ 15.6849 - £ 17.4276 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
£ 15.6849 - £ 17.4276 100 In stock
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
£ 15.6849 - £ 17.4276 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
£ 15.6849 - £ 17.4276 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
£ 15.6849 - £ 17.4276 Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
£ 15.6849 - £ 17.4276 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
£ 15.6849 - £ 17.4276 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
£ 15.6849 - £ 17.4276 Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
£ 15.6849 - £ 17.4276 Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
Railway Key
£ 15.6849 - £ 17.4276 Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
£ 15.6849 - £ 17.4276 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
£ 15.6849 - £ 17.4276 95 In stock
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
5403403834001E £ 15.6849 - £ 17.4276 Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
£ 15.6849 - £ 17.4276 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
£ 15.6849 - £ 17.4276 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
£ 15.6849 - £ 17.4276 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
£ 11.4165 - £ 20.8887 Request the lead time here
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
7.0 mm Triangle Key
  • of 7
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

5401408830001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

5403408835001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

5403408834001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

5401408835001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

5401403833002E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
100 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

5401401533002E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

5401403834001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

5403401535001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

5401403833001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

5401402830001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

5403402830002E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

5403408835002E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

5403402835002E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

5401402835001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

5403403833002E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
95 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

5403403834001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

5401403835001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

5401402834001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

5401408834001E

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Latch 7.0 mm Triangle Key 26.0 mm Zamak

0401123739001E

Price Range
£ 20.8887 - £ 11.4165

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Right Handed