Menu Search

Fixed Compression Cam Latches

In stock

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
135 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Hole Width Maximum Compression Overall Length Mounting Orientation Housing Height Cam Material Key Type View
£ 3.8956 - £ 4.3285 45 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
7.0 mm Triangle Key
£ 4.8695 - £ 5.4106 100 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
3.0 mm Double Bit Key
£ 3.3122 - £ 3.6802 100 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
7.0 mm Triangle Key
£ 3.3122 - £ 3.6802 99 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
7.0 mm Triangle Key
£ 8.2142 - £ 8.2142 900 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
3.0 mm Double Bit Key
£ 8.2142 - £ 8.2142 20 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
3.0 mm Double Bit Key
£ 3.2002 - £ 4.9781 Request the lead time here
32.0 mm
£ 12.053 - £ 16.8742 Request the lead time here
32.0 mm
£ 12.053 - £ 16.8742 650 In stock
32.0 mm
£ 3.8956 - £ 4.3285 90 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
7.0 mm Triangle Key
£ 4.032 - £ 6.272 Request the lead time here
32.0 mm
£ 12.053 - £ 16.8742 100 In stock
32.0 mm
£ 3.8956 - £ 6.0599 47 In stock
32.0 mm
£ 3.4307 - £ 5.3367 45 In stock
32.0 mm
£ 12.053 - £ 16.8742 Request the lead time here
32.0 mm
£ 3.8956 - £ 4.3285 50 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
3.0 mm Double Bit Key
£ 3.4307 - £ 5.3367 Request the lead time here
32.0 mm
£ 3.8956 - £ 6.0599 300 In stock
32.0 mm
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
£ 15.6849 - £ 17.4276 100 In stock
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
  • of 7
Compression Latch 7.0 mm Triangle Key 50.0 mm Zamak

10117576

Price Range
£ 4.3285 - £ 3.8956

Stock Levels
45 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch 3.0 mm Double Bit Key 32.0 mm Zamak

10117521

Price Range
£ 5.4106 - £ 4.8695

Stock Levels
100 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch 7.0 mm Triangle Key 42.0 mm Zamak

10117569

Price Range
£ 3.6802 - £ 3.3122

Stock Levels
100 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch 7.0 mm Triangle Key 38.0 mm Zamak

10117552

Price Range
£ 3.6802 - £ 3.3122

Stock Levels
99 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch 3.0 mm Double Bit Key 50.0 mm Zamak

10117545

Price Range
£ 8.2142 - £ 8.2142

Stock Levels
900 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch 3.0 mm Double Bit Key 42.0 mm Zamak

10117538

Price Range
£ 8.2142 - £ 8.2142

Stock Levels
20 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch Die Cast Zinc

20081164

Price Range
£ 4.9781 - £ 3.2002

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20082000

Price Range
£ 16.8742 - £ 12.053

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081638

Price Range
£ 16.8742 - £ 12.053

Stock Levels
650 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 7.0 mm Triangle Key 44.0 mm Zamak

20049881

Price Range
£ 4.3285 - £ 3.8956

Stock Levels
90 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
Compression Latch Die Cast Zinc

20081669

Price Range
£ 6.272 - £ 4.032

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081188

Price Range
£ 16.8742 - £ 12.053

Stock Levels
100 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Die Cast Zinc

20081683

Price Range
£ 6.0599 - £ 3.8956

Stock Levels
47 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081966

Price Range
£ 5.3367 - £ 3.4307

Stock Levels
45 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081140

Price Range
£ 16.8742 - £ 12.053

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 3.0 mm Double Bit Key 38.0 mm Zamak

20049829

Price Range
£ 4.3285 - £ 3.8956

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
Compression Latch Die Cast Zinc

20081973

Price Range
£ 5.3367 - £ 3.4307

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081614

Price Range
£ 6.0599 - £ 3.8956

Stock Levels
300 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076566


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076306

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
100 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm