Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard and Premium Fire Protection Sleeves shield cables, hydraulic leads and rubber hose lines from extreme temperatures, flames, radiation heat, and liquid metal spills. The inner sleeve has strong insulating capabilities and can withstand temperatures as high as 700C. The Standard variant has a thinner outer cover than the Premium option.
Material: Silicone Colour: Silver, Red, Grey Series Code: SRECAFR, SR6001, SR6002
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inner Material | ID | Colour | Roll Length | Material | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Calcium Silicate Yarn
|
1.378 in
35.0 mm
|
Grey
|
82.021 ft
25.0 m
|
|
|||
| £ 905.1611 - £ 905.1611 | Request the lead time here |
Calcium Silicate Yarn
|
0.591 in
15.0 mm
|
Grey
|
82.021 ft
25.0 m
|
|
||
| Request the lead time here |
Calcium Silicate Yarn
|
1.102 in
28.0 mm
|
Grey
|
82.021 ft
25.0 m
|
|
|||
| £ 55.6764 - £ 55.6764 | Request the lead time here |
Calcium Silicate Yarn
|
1.969 in
50.0 mm
|
Red
|
82.021 ft
25.0 m
|
|
||
| 10308103 | £ 18.18 - £ 18.18 | 50 In stock |
Calcium Silicate Yarn
|
0.394 in
10.0 mm
|
Red
|
131.234 ft
40.0 m
|
|
|
| £ 23.9347 - £ 23.9347 | 80 In stock |
Calcium Silicate Yarn
|
0.984 in
25.0 mm
|
Red
|
131.234 ft
40.0 m
|
|
||
| £ 181.3982 - £ 188.9527 | 12 In stock |
Knitted High Bulk Glass Fibre
|
0.984 in
25.0 mm
|
Silver
|
100.066 ft
30.5 m
|
Silicone
|
||
| 10307083 | Request the lead time here |
Calcium Silicate Yarn
|
1.575 in
40.0 mm
|
Grey
|
82.021 ft
25.0 m
|
|
||
| Request the lead time here |
Calcium Silicate Yarn
|
0.866 in
22.0 mm
|
Grey
|
82.021 ft
25.0 m
|
|
|||
| £ 32.724 - £ 32.724 | 40 In stock |
Calcium Silicate Yarn
|
1.181 in
30.0 mm
|
Red
|
131.234 ft
40.0 m
|
|
||
| Request the lead time here |
Calcium Silicate Yarn
|
2.362 in
60.0 mm
|
Grey
|
82.021 ft
25.0 m
|
|
|||
| £ 23.3648 - £ 23.3648 | 80 In stock |
Calcium Silicate Yarn
|
0.866 in
22.0 mm
|
Red
|
131.234 ft
40.0 m
|
|
||
| 10308172 | £ 45.1529 - £ 45.1529 | 80 In stock |
Calcium Silicate Yarn
|
1.575 in
40.0 mm
|
Red
|
131.234 ft
40.0 m
|
|
|
| £ 167.4405 - £ 174.4129 | 10 In stock |
Knitted High Bulk Glass Fibre
|
0.787 in
20.0 mm
|
Silver
|
100.066 ft
30.5 m
|
Silicone
|
||
| £ 209.3006 - £ 218.0193 | 4 In stock |
Knitted High Bulk Glass Fibre
|
1.181 in
30.0 mm
|
Silver
|
100.066 ft
30.5 m
|
Silicone
|
||
| 10308110 | £ 20.5574 - £ 20.5574 | 40 In stock |
Calcium Silicate Yarn
|
0.591 in
15.0 mm
|
Red
|
131.234 ft
40.0 m
|
|
|
| Request the lead time here |
Calcium Silicate Yarn
|
1.26 in
32.0 mm
|
Grey
|
82.021 ft
25.0 m
|
|
|||
| £ 97.6779 - £ 101.7397 | 12 In stock |
Knitted High Bulk Glass Fibre
|
0.394 in
10.0 mm
|
Silver
|
100.066 ft
30.5 m
|
Silicone
|
||
| 10307014 | Request the lead time here |
Calcium Silicate Yarn
|
0.787 in
20.0 mm
|
Grey
|
82.021 ft
25.0 m
|
|
||
| Request the lead time here |
Calcium Silicate Yarn
|
1.181 in
30.0 mm
|
Grey
|
82.021 ft
25.0 m
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue