Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.
This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.
Series Code :SR1946
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Diameter | Outside Diameter | Compatible Thread Sizes (All) | Type | Washer Type | Screw Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0711 - £ 0.0725 | 38000 In stock |
Black
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
M4
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.052 - £ 0.053 | 28440 In stock |
Black
|
0.126 in
3.2 mm
|
0.402 in
10.2 mm
|
M3
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.1135 - £ 0.1158 | 608 In stock |
White
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.1294 - £ 0.1321 | 994 In stock |
White
|
0.252 in
6.4 mm
|
0.866 in
22.0 mm
|
M6
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.0694 - £ 0.0708 | 65848 In stock |
White
|
0.209 in
5.3 mm
|
0.413 in
10.5 mm
|
M5
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.1197 - £ 0.1221 | 471976 In stock |
Black
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
M8
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.052 - £ 0.053 | 71000 In stock |
White
|
0.126 in
3.2 mm
|
0.402 in
10.2 mm
|
M3
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.0788 - £ 0.0803 | 138017 In stock |
White
|
0.209 in
5.3 mm
|
0.551 in
14.0 mm
|
M5
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.07 - £ 0.0728 | 28490 In stock |
Natural
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
M5
|
6
|
Standard Washer
|
Countersunk Screw
|
||
| £ 0.0992 - £ 0.1012 | 166500 In stock |
Black
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.0694 - £ 0.0708 | 11869 In stock |
Black
|
0.209 in
5.3 mm
|
0.413 in
10.5 mm
|
M5
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.0572 - £ 0.0584 | 1364 In stock |
Black
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
|
1
|
Standard Washer
|
Countersunk Screw
|
||
| £ 0.1135 - £ 0.1158 | 27401 In stock |
Black
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.0615 - £ 0.0627 | 90498 In stock |
White
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
M4
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.0618 - £ 0.063 | 57951 In stock |
White
|
0.126 in
3.2 mm
|
0.551 in
14.0 mm
|
M3
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.052 - £ 0.053 | 21850 In stock |
White
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
M2.5
|
1
|
Standard Washer
|
Countersunk Screw
|
||
| £ 0.0992 - £ 0.1012 | 8280 In stock |
White
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.052 - £ 0.053 | 32398 In stock |
Black
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
|
2
|
Standard Washer
|
Flat Screw
|
||
| £ 0.0962 - £ 0.0982 | Request the lead time here |
White
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
M6
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.0615 - £ 0.0627 | 258 In stock |
White
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
M4
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue