Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.
Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.
Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Method | Overall Width | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 3.2459 - £ 3.2459 | Request the lead time here |
Adhesive Pad
|
1.756 in
44.6 mm
|
Corner
|
0.189 in
4.8 mm
|
||
| £ 4.0254 - £ 4.0254 | 700 In stock |
Adhesive Pad
|
1.953 in
49.6 mm
|
Corner
|
0.472 in
12.0 mm
|
||
| £ 2.7214 - £ 2.7214 | Request the lead time here |
Snap Fit
|
1.953 in
49.6 mm
|
Corner
|
0.189 in
4.8 mm
|
||
| £ 3.1183 - £ 3.1183 | Request the lead time here |
Snap Fit
|
1.575 in
40.0 mm
|
Corner
|
0.315 in
8.0 mm
|
||
| £ 3.0333 - £ 3.0333 | Request the lead time here |
Adhesive Pad
|
1.575 in
40.0 mm
|
Straight
|
1.575 in
40.0 mm
|
||
| £ 0.5088 - £ 0.5088 | 767 In stock |
Snap-Fit
|
0.315 in
8.0 mm
|
Fiber Guide Spacer
|
0.571 in
14.5 mm
|
||
| £ 3.3026 - £ 3.3026 | Request the lead time here |
Adhesive Pad
|
1.575 in
40.0 mm
|
Corner
|
0.189 in
4.8 mm
|
||
| £ 3.0699 - £ 3.0699 | 700 In stock |
Adhesive Pad
|
1.575 in
40.0 mm
|
Corner
|
0.197 in
5.0 mm
|
||
| £ 9.8227 - £ 9.8227 | Request the lead time here |
Adhesive Pad
|
1.756 in
44.6 mm
|
Corner
|
0.472 in
12.0 mm
|
||
| £ 2.5513 - £ 2.5513 | 78 In stock |
Screw
|
1.575 in
40.0 mm
|
Straight
|
0.197 in
5.0 mm
|
||
| £ 6.2792 - £ 6.2792 | 5990 In stock |
|
0.354 in
9.0 mm
|
Flexible
|
0.228 in
5.8 mm
|
||
| £ 0.5088 - £ 0.5088 | Request the lead time here |
|
0.315 in
8.0 mm
|
Spacer
|
1.004 in
25.5 mm
|
||
| £ 4.4082 - £ 4.4082 | Request the lead time here |
Adhesive Pad
|
1.575 in
40.0 mm
|
Corner
|
0.217 in
5.5 mm
|
||
| £ 3.0284 - £ 3.0284 | 100 In stock |
Snap Fit
|
1.575 in
40.0 mm
|
Corner
|
0.472 in
12.0 mm
|
||
| £ 3.4443 - £ 3.4443 | Request the lead time here |
Snap Fit
|
1.575 in
40.0 mm
|
Corner
|
0.217 in
5.5 mm
|
||
| £ 2.6364 - £ 2.6364 | Request the lead time here |
Snap Fit
|
1.756 in
44.6 mm
|
Corner
|
0.189 in
4.8 mm
|
||
| 10312711 | £ 2.3245 - £ 2.3671 | 1935 In stock |
Adhesive
|
1.575 in
40.0 mm
|
Straight
|
0.197 in
5.0 mm
|
|
| £ 0.4691 - £ 0.479 | 7297 In stock |
Snap-Fit
|
0.315 in
8.0 mm
|
Flat Fiber Guide Support
|
0.146 in
3.7 mm
|
||
| 10316177 | £ 0.4739 - £ 0.5423 | 11 In stock |
|
|
Corner
|
0.276 in
7.0 mm
|
|
| £ 2.608 - £ 2.608 | 200 In stock |
Snap-Fit Rivet
|
1.575 in
40.0 mm
|
Straight
|
0.197 in
5.0 mm