Menu Search

Fibre Guides

In stock

These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.

Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.

Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Method Overall Width Type Overall Height View
10312629 £ 2.608 - £ 2.608 8043 In stock
Screw
40.0 mm
Corner
5.0 mm
£ 3.4018 - £ 3.4018 296 In stock
Screw
44.6 mm
Corner
12.0 mm
£ 3.4018 - £ 3.4018 Request the lead time here
Adhesive
40.0 mm
Corner
12.0 mm
£ 3.4018 - £ 3.4018 4300 In stock
Adhesive
40.0 mm
Corner
8.0 mm
10312643 £ 2.8065 - £ 2.8065 83 In stock
Screw
49.6 mm
Corner
4.8 mm
£ 3.1608 - £ 3.1608 854 In stock
Screw
40.0 mm
Corner
12.0 mm
10312674 £ 3.5294 - £ 3.5294 223 In stock
Screw
49.6 mm
Corner
12.0 mm
£ 3.3026 - £ 3.3026 Request the lead time here
Adhesive
44.6 mm
Corner
12.0 mm
£ 4.4082 - £ 4.4082 Request the lead time here
Adhesive
40.0 mm
Corner
5.5 mm
£ 2.4379 - £ 2.4946 396 In stock
Adhesive
44.6 mm
Corner
5.0 mm
£ 0.479 - £ 0.479 159 In stock
8.0 mm
Spacer
19.5 mm
£ 0.4691 - £ 0.479 7297 In stock
Snap-Fit
8.0 mm
Flat Fiber Guide Support
3.7 mm
£ 3.1608 - £ 3.1608 8 In stock
Screw
40.0 mm
Corner
8.0 mm
£ 3.6144 - £ 3.6144 Request the lead time here
Adhesive
49.6 mm
Corner
12.0 mm
10312636 £ 2.608 - £ 2.608 200 In stock
Screw
44.6 mm
Corner
4.8 mm
£ 7.1438 - £ 7.1438 Request the lead time here
Adhesive Pad
40.0 mm
Corner
8.0 mm
£ 3.3026 - £ 3.3026 Request the lead time here
Snap Fit
44.6 mm
Corner
12.0 mm
£ 2.5513 - £ 2.5513 78 In stock
Screw
40.0 mm
Straight
5.0 mm
£ 6.2792 - £ 6.2792 5990 In stock
9.0 mm
Flexible
5.8 mm
£ 3.3026 - £ 3.3026 Request the lead time here
Adhesive Pad
40.0 mm
Corner
4.8 mm
  • of 2
Fibre Guide Corner Screw 30.5 mm Nylon 6

10312629

Price Range
£ 2.608 - £ 2.608

Stock Levels
8043 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 35.0 mm Nylon 6

10312667

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
296 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 mm PA

10312513

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 mm Nylon 6

10312551

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
4300 In stock
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 40.0 mm Nylon 6

10312643

Price Range
£ 2.8065 - £ 2.8065

Stock Levels
83 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 30.0 mm Nylon 6

10312650

Price Range
£ 3.1608 - £ 3.1608

Stock Levels
854 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 40.0 mm Nylon 6

10312674

Price Range
£ 3.5294 - £ 3.5294

Stock Levels
223 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 35.0 mm Nylon 6

10312520

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 -37.0 mm Nylon 6

10312544

Price Range
£ 4.4082 - £ 4.4082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 mm Nylon 6

10312506

Price Range
£ 2.4946 - £ 2.4379

Stock Levels
396 In stock
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Spacer 19.5 mm 8.0 mm PA

10111482

Price Range
£ 0.479 - £ 0.479

Stock Levels
159 In stock
Attributes
  • Colour
    Black
  • Type
    Spacer
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fibre Guide Flat Fiber Guide Support Snap-Fit Style 1 Nylon 6/6

10111468

Price Range
£ 0.479 - £ 0.4691

Stock Levels
7297 In stock
Attributes
  • Colour
    Black
  • Type
    Flat Fiber Guide Support
  • Hole Diameter
    2.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Fibre Guide Corner Screw 30.0 mm Nylon 6

10312681

Price Range
£ 3.1608 - £ 3.1608

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 40.0 mm Nylon 6

10312537

Price Range
£ 3.6144 - £ 3.6144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 35.0 mm Nylon 6

10312636

Price Range
£ 2.608 - £ 2.608

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10312445

Price Range
£ 7.1438 - £ 7.1438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Includes
    Rivets
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Snap Fit 35.0 mm Nylon 6

10312599

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Straight Screw Nylon 6

10312735

Price Range
£ 2.5513 - £ 2.5513

Stock Levels
78 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Straight
  • Distance Between Fixing Holes
    28.0 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Flexible 5.8 mm Nylon 6/6

10111451

Price Range
£ 6.2792 - £ 6.2792

Stock Levels
5990 In stock
Attributes
  • Colour
    Black
  • Type
    Flexible
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Package Quantity
    100
Fibre Guide Corner Adhesive Pad 40.0 mm PA

10312469

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm