Menu Search

Fan Mounts

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Series Code :SRRCOFM

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Material Fan Size Mounting Method View
1339689 £ 0.1161 - £ 0.1692 1000 In stock
Rubber
4.5 mm
Push In
£ 6.4209 - £ 8.0226 Request the lead time here
Steel
162.0 mm
Screw Mount
RFG-060-T £ 2.8882 - £ 2.8882 Request the lead time here
£ 1.209 - £ 1.2601 Request the lead time here
ABS
40.0 mm
Screw Mount
1221643 £ 1.4174 - £ 2.3033 Request the lead time here
ABS
120.0 mm
Screw Mount
RFG-120-T £ 3.6322 - £ 3.6322 Request the lead time here
£ 1.2912 - £ 2.0907 Request the lead time here
ABS
92.0 mm
Screw Mount
FGPT-120 £ 2.9766 - £ 2.9766 Request the lead time here
ABS
120.0 mm
Push-In
RCOFM-60 £ 1.4741 - £ 1.4741 Request the lead time here
Steel
60.0 mm
Screw Mount
£ 1.1495 - £ 1.1495 Request the lead time here
Steel
25.0 mm
Screw Mount
£ 1.6442 - £ 1.6442 500 In stock
Steel
80.0 mm
Screw Mount
£ 7.8383 - £ 7.8383 Request the lead time here
Steel
240.0 mm
Screw Mount
£ 4.8864 - £ 4.8864 Request the lead time here
Steel
150.0 mm
Screw Mount
£ 6.7894 - £ 6.7894 Request the lead time here
Steel
105.4 mm
Screw Mount
£ 2.297 - £ 2.297 Request the lead time here
£ 7.6091 - £ 7.6091 Request the lead time here
Stainless Steel
127.0 mm
Screw Mount
£ 3.6891 - £ 3.6891 50 In stock
ABS
Clip On
£ 2.4946 - £ 2.4946 Request the lead time here
ABS
80.0 mm
Push-In
RCOFM-40 £ 1.1594 - £ 1.1594 Request the lead time here
Steel
40.0 mm
Screw Mount
1221644 £ 3.0049 - £ 4.883 Request the lead time here
ABS
162.0 mm
Screw Mount
  • of 3
Fan Mount Push In 83.5 mm Rubber

1339689

Price Range
£ 0.1692 - £ 0.1161

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Mounting Method
    Push In
  • Fan Size
    4.5 mm
  • Commodity Code
    3926909790
Fan Guard Screw 162.0 mm Steel

1221665

Price Range
£ 8.0226 - £ 6.4209

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw Mount
  • Shape
    Circle
  • Distance Between Fixing Holes
    162.0 mm
  • Fan Size
    162.0 mm
Fan Guard 4.1 mm 60.5 mm 25% Glass Filled Nylon 6.6 Black

RFG-060-T

Price Range
£ 2.8882 - £ 2.8882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    60.5 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 40.0 mm ABS Black

1221639

Price Range
£ 1.2601 - £ 1.209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw Mount
  • Shape
    Square
  • Distance Between Fixing Holes
    32.0 mm
Fan Guard Screw 120.0 mm ABS Black

1221643

Price Range
£ 2.3033 - £ 1.4174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw Mount
  • Shape
    Square
  • Distance Between Fixing Holes
    104.9 mm
Fan Guard 4.1 mm 120.6 mm 25% Glass Filled Nylon 6.6 Black

RFG-120-T

Price Range
£ 3.6322 - £ 3.6322

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    120.6 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 92.0 mm ABS Black

1221642

Price Range
£ 2.0907 - £ 1.2912

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw Mount
  • Shape
    Square
  • Distance Between Fixing Holes
    82.6 mm
Fan Guard Push-In 120.0 mm ABS Black

FGPT-120

Price Range
£ 2.9766 - £ 2.9766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Push-In
  • Shape
    Square
  • Distance Between Fixing Holes
    104.0 mm
Fan Guard Screw 60.0 mm Steel

RCOFM-60

Price Range
£ 1.4741 - £ 1.4741

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw Mount
  • Shape
    Circle
  • Distance Between Fixing Holes
    50.0 mm
  • Fan Size
    60.0 mm
Fan Guard Screw 25.0 mm Steel

RCOFM-25

Price Range
£ 1.1495 - £ 1.1495

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw Mount
  • Shape
    Circle
  • Distance Between Fixing Holes
    28.2 mm
  • Fan Size
    25.0 mm
Fan Guard Screw 80.0 mm Steel

RCOFM-80

Price Range
£ 1.6442 - £ 1.6442

Stock Levels
500 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw Mount
  • Shape
    Circle
  • Distance Between Fixing Holes
    71.5 mm
  • Fan Size
    80.0 mm
Fan Guard Screw 240.0 mm Steel

1221661

Price Range
£ 7.8383 - £ 7.8383

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw Mount
  • Shape
    Circle
  • Distance Between Fixing Holes
    240.0 mm
  • Fan Size
    240.0 mm
Fan Guard Screw 150.0 mm Steel

RCOFM-150-A

Price Range
£ 4.8864 - £ 4.8864

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw Mount
  • Shape
    Circle
  • Distance Between Fixing Holes
    162.1 mm
  • Fan Size
    150.0 mm
Fan Guard Screw 105.4 mm Steel

1221664

Price Range
£ 6.7894 - £ 6.7894

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw Mount
  • Shape
    Round
  • Distance Between Fixing Holes
    105.4 mm
  • Fan Size
    105.4 mm
Fan Guard 4.1 mm 43.0 mm 25% Glass Filled Nylon 6.6 Black

RFG-040-T

Price Range
£ 2.297 - £ 2.297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    43.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Display Grip Screw 127.0 mm Stainless Steel Natural

1330195

Price Range
£ 7.6091 - £ 7.6091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw Mount
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Plastic Snap In Fan Guard - 125.0 x 125.0 mm

230020301E

Price Range
£ 3.6891 - £ 3.6891

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Clip On
  • Shape
    Square
  • Operating Temperature Range
    0 - 100 °C
  • Overall Thickness
    35.0 mm
Fan Guard Push-In 80.0 mm ABS Black

FGPT-80

Price Range
£ 2.4946 - £ 2.4946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Push-In
  • Shape
    Square
  • Distance Between Fixing Holes
    71.0 mm
Fan Guard Screw 40.0 mm Steel

RCOFM-40

Price Range
£ 1.1594 - £ 1.1594

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw Mount
  • Shape
    Circle
  • Distance Between Fixing Holes
    32.0 mm
  • Fan Size
    40.0 mm
Fan Guard Screw 162.0 mm ABS Black

1221644

Price Range
£ 4.883 - £ 3.0049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw Mount
  • Shape
    Round
  • Distance Between Fixing Holes
    162.0 mm