Menu Search

Face Protectors

In stock

Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.

  • Durable Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.
  • Requires no fasteners.
  • Durable material.
Material: LDPE, LDPE - PIR Colour: Yellow Series Code: SR1354

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability d2 Fitting Shape d1 D H Compatible Nominal Pipe Sizes (All) Type View
£ 79.5744 - £ 79.5744 32 In stock
494.0 mm
Barrelled Profile
472.0 mm
625.0 mm
DN 500;ANSI 20
1
£ 38.5824 - £ 38.5824 259 In stock
341.0 mm
Barrelled Profile
325.0 mm
465.0 mm
DN 350;ANSI 14
1
10275788 £ 0.4065 - £ 0.6323 Request the lead time here
30.0 mm
Finned Profile
70.0 mm
19.5 mm
DN 25;ANSI 1
2
£ 0.7471 - £ 1.1621 620 In stock
71.4 mm
Finned Profile
121.8 mm
34.0 mm
DN 65;ANSI 2-1/2
2
£ 4.3035 - £ 6.6944 42 In stock
314.0 mm
Finned Profile
408.0 mm
60.5 mm
DN 300; ANSI 12
2
£ 2.1717 - £ 2.413 200 In stock
212.0 mm
Finned Profile
270.0 mm
44.5 mm
DN 200;ANSI 8
2
£ 4.153 - £ 4.2381 190 In stock
70.0 mm
Barrelled Profile
63.0 mm
122.0 mm
DN 65;ANSI 2-1/2
1
£ 19.277 - £ 19.6739 8 In stock
200.0 mm
Barrelled Profile
185.0 mm
310.0 mm
None
1
£ 0.235 - £ 0.3656 Request the lead time here
23.8 mm
Finned Profile
58.3 mm
16.0 mm
DN 20;ANSI 3/4
2
10275818 £ 0.7454 - £ 1.1595 1400 In stock
56.0 mm
Finned Profile
103.0 mm
29.4 mm
DN 50;ANSI 2
2
£ 2.6863 - £ 4.1788 20 In stock
267.0 mm
Finned Profile
345.0 mm
44.5 mm
DN 250;ANSI 10
2
£ 1.3191 - £ 1.4657 Request the lead time here
143.0 mm
Finned Profile
189.5 mm
36.5 mm
DN 125;ANSI 5
2
£ 0.7016 - £ 3.0297 900 In stock
51.0 mm
Tapered Profile
103.0 mm
DN 50, 2.000 in
3
10233542 £ 4.4082 - £ 4.4932 50 In stock
83.0 mm
Barrelled Profile
76.0 mm
138.0 mm
DN 80;ANSI 3
1
£ 27.9375 - £ 27.9375 50 In stock
132.0 mm
Barrelled Profile
123.0 mm
188.0 mm
DN 125;ANSI 5
1
£ 23.6285 - £ 23.6285 75 In stock
107.0 mm
Barrelled Profile
100.0 mm
162.0 mm
DN 100;ANSI 4
1
10233627 £ 50.3754 - £ 51.3959 216 In stock
392.0 mm
Barrelled Profile
374.0 mm
530.0 mm
DN 400;ANSI 16
1
£ 0.8538 - £ 1.3282 Request the lead time here
85.0 mm
Finned Profile
137.0 mm
34.5 mm
DN 80;ANSI 3
2
10275801 £ 0.5334 - £ 0.8297 1160 In stock
45.0 mm
Finned Profile
87.5 mm
29.5 mm
DN 40; ANSI 1-1/2
2
£ 30.985 - £ 31.6086 13 In stock
310.0 mm
Barrelled Profile
295.0 mm
410.0 mm
DN 300;ANSI 12
1
  • of 2
Face Protector Barrelled Profile 625.0 mm LDPE Yellow

10233641

Price Range
£ 79.5744 - £ 79.5744

Stock Levels
32 In stock
Attributes
  • D
    625.0 mm
  • d1
    472.0 mm
  • d2
    494.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 500;ANSI 20
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 465.0 mm LDPE Yellow

10233610

Price Range
£ 38.5824 - £ 38.5824

Stock Levels
259 In stock
Attributes
  • D
    465.0 mm
  • d1
    325.0 mm
  • d2
    341.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 350;ANSI 14
  • Fitting Shape
    Barrelled Profile
Face Protector Finned Profile 70.0 mm LDPE Yellow

10275788

Price Range
£ 0.6323 - £ 0.4065

Stock Levels
Request the lead time here
Attributes
  • D
    70.0 mm
  • d2
    30.0 mm
  • H
    19.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 25;ANSI 1
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 122.0 mm LDPE Yellow

10275825

Price Range
£ 1.1621 - £ 0.7471

Stock Levels
620 In stock
Attributes
  • D
    121.8 mm
  • d2
    71.4 mm
  • H
    34.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 65;ANSI 2-1/2
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 408.0 mm LDPE Yellow

10275894

Price Range
£ 6.6944 - £ 4.3035

Stock Levels
42 In stock
Attributes
  • D
    408.0 mm
  • d2
    314.0 mm
  • H
    60.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 300; ANSI 12
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 270.0 mm LDPE Yellow

10275870

Price Range
£ 2.413 - £ 2.1717

Stock Levels
200 In stock
Attributes
  • D
    270.0 mm
  • d2
    212.0 mm
  • H
    44.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 200;ANSI 8
  • Fitting Shape
    Finned Profile
Face Protector Barrelled Profile 122.0 mm LDPE Yellow

10233535

Price Range
£ 4.2381 - £ 4.153

Stock Levels
190 In stock
Attributes
  • D
    122.0 mm
  • d1
    63.0 mm
  • d2
    70.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 65;ANSI 2-1/2
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 310.0 mm LDPE Yellow

10239629

Price Range
£ 19.6739 - £ 19.277

Stock Levels
8 In stock
Attributes
  • D
    310.0 mm
  • d1
    185.0 mm
  • d2
    200.0 mm
  • Compatible Nominal Pipe Sizes (All)
    None
  • Fitting Shape
    Barrelled Profile
Face Protector Finned Profile 58.0 mm LDPE Yellow

10275771

Price Range
£ 0.3656 - £ 0.235

Stock Levels
Request the lead time here
Attributes
  • D
    58.3 mm
  • d2
    23.8 mm
  • H
    16.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 20;ANSI 3/4
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 102.0 mm LDPE Yellow

10275818

Price Range
£ 1.1595 - £ 0.7454

Stock Levels
1400 In stock
Attributes
  • D
    103.0 mm
  • d2
    56.0 mm
  • H
    29.4 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 50;ANSI 2
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 345.0 mm LDPE Yellow

10275887

Price Range
£ 4.1788 - £ 2.6863

Stock Levels
20 In stock
Attributes
  • D
    345.0 mm
  • d2
    267.0 mm
  • H
    44.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 250;ANSI 10
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 190.0 mm LDPE Yellow

10275856

Price Range
£ 1.4657 - £ 1.3191

Stock Levels
Request the lead time here
Attributes
  • D
    189.5 mm
  • d2
    143.0 mm
  • H
    36.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 125;ANSI 5
  • Fitting Shape
    Finned Profile
Face Protector Tapered Profile 103.0 mm LDPE - PIR Yellow

10073780

Price Range
£ 3.0297 - £ 0.7016

Stock Levels
900 In stock
Attributes
  • D
    103.0 mm
  • d2
    51.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 50, 2.000 in
  • Fitting Shape
    Tapered Profile
  • Colour
    Yellow
Face Protector Barrelled Profile 138.0 mm LDPE Yellow

10233542

Price Range
£ 4.4932 - £ 4.4082

Stock Levels
50 In stock
Attributes
  • D
    138.0 mm
  • d1
    76.0 mm
  • d2
    83.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 80;ANSI 3
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 188.0 mm LDPE Yellow

10233566

Price Range
£ 27.9375 - £ 27.9375

Stock Levels
50 In stock
Attributes
  • D
    188.0 mm
  • d1
    123.0 mm
  • d2
    132.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 125;ANSI 5
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 162.0 mm LDPE Yellow

10233559

Price Range
£ 23.6285 - £ 23.6285

Stock Levels
75 In stock
Attributes
  • D
    162.0 mm
  • d1
    100.0 mm
  • d2
    107.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 100;ANSI 4
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 530.0 mm LDPE Yellow

10233627

Price Range
£ 51.3959 - £ 50.3754

Stock Levels
216 In stock
Attributes
  • D
    530.0 mm
  • d1
    374.0 mm
  • d2
    392.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 400;ANSI 16
  • Fitting Shape
    Barrelled Profile
Face Protector Finned Profile 138.0 mm LDPE Yellow

10275832

Price Range
£ 1.3282 - £ 0.8538

Stock Levels
Request the lead time here
Attributes
  • D
    137.0 mm
  • d2
    85.0 mm
  • H
    34.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 80;ANSI 3
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 88.0 mm LDPE Yellow

10275801

Price Range
£ 0.8297 - £ 0.5334

Stock Levels
1160 In stock
Attributes
  • D
    87.5 mm
  • d2
    45.0 mm
  • H
    29.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 40; ANSI 1-1/2
  • Fitting Shape
    Finned Profile
Face Protector Barrelled Profile 410.0 mm LDPE Yellow

10233603

Price Range
£ 31.6086 - £ 30.985

Stock Levels
13 In stock
Attributes
  • D
    410.0 mm
  • d1
    295.0 mm
  • d2
    310.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 300;ANSI 12
  • Fitting Shape
    Barrelled Profile