Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.
Material: LDPE Colour: Red Series Code: SR1055
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | Thread Size | d1 | Pull Direction | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0677 - £ 0.0691 | 104480 In stock |
0.65 in
16.5 mm
|
1/2 in; 5/8 in; 9/16 in UNF; 1/4 in BSP; M14; M16
|
0.472 in
12.0 mm
|
Central
|
0.894 in
22.7 mm
|
2
|
||
| 10262795 | £ 0.1644 - £ 0.1686 | 9350 In stock |
1.358 in
34.5 mm
|
1-1/4 in; 1-3/8 in UNF; 1 in BSP; M30; M36
|
1.177 in
29.9 mm
|
Central
|
1.772 in
45.0 mm
|
2
|
|
| 10262740 | £ 0.0589 - £ 0.0601 | 192000 In stock |
0.52 in
13.2 mm
|
7/16 in UNF; 1/8 in BSP; M10; M12
|
0.354 in
9.0 mm
|
Central
|
0.748 in
19.0 mm
|
2
|
|
| 10262788 | £ 0.1248 - £ 0.1274 | 39000 In stock |
1.087 in
27.6 mm
|
1-1/16 in ;1-1/8 in UNF; 3/4 in BSP; M26; M28
|
0.886 in
22.5 mm
|
Central
|
1.575 in
40.0 mm
|
2
|
|
| £ 0.0888 - £ 0.0907 | 66500 In stock |
0.768 in
19.5 mm
|
3/4 in UNF; 3/8 in BSP; M18; M20
|
0.591 in
15.0 mm
|
Central
|
1.161 in
29.5 mm
|
2
|
||
| £ 0.0941 - £ 0.0959 | 33942 In stock |
0.937 in
23.8 mm
|
7/8 in UNF; 1/2 in; 5/8 in BSP; M22; M24
|
0.76 in
19.3 mm
|
Central
|
1.35 in
34.3 mm
|
2