Menu Search

Edge Protector

In stock

Edge Protectors are designed to protect plastic strapping and exposed corners, and helps to enhance stacking strength. Absorb shocks and distributes force evenly, ensuring better protection.

  • Used to protect plastic strapping and exposed corners.
  • Serve as a buffer, absorbing shocks and spreading force uniformly along their length.
  • Commonly used in industrial, commercial, and electronic settings.
Material: LDPE, LLDPE, PP, HDPE, PVC, EPDM;PVC Colour: Black, Natural, White, Grey Series Code: SR1042, SR1177, SR5558

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
8 results
Product SKUs information
Essentra Part Number Price range Availability W W2 SW Colour Material h Type View
£ 0.1193 - £ 0.2038 6000 In stock
30.0 mm
40.0 mm
18.0 mm
Black
PP
25.0 mm
1
£ 0.1193 - £ 0.2495 5800 In stock
30.0 mm
40.0 mm
18.0 mm
Black
PP
25.0 mm
3
£ 0.2352 - £ 0.2409 1011 In stock
135.0 mm
19.0 mm
Black
HDPE
5
10073681 £ 0.146 - £ 0.1488 2990 In stock
40.0 mm
40.0 mm
28.0 mm
Black
PP
40.0 mm
1
£ 2.0127 - £ 2.0552 Request the lead time here
135.0 mm
90.0 mm
70.0 mm
Black
PP
90.0 mm
1
£ 2.0127 - £ 2.0552 Request the lead time here
135.0 mm
90.0 mm
50.0 mm
Black
PP
90.0 mm
1
£ 5.5846 - £ 5.698 24 In stock
150.0 mm
177.0 mm
50.0 mm
Black
PP
135.0 mm
2
£ 1.715 - £ 1.7434 22 In stock
130.0 mm
88.0 mm
50.0 mm
Black
PP
88.0 mm
1
Edge Protector 18.0 mm 40.0 mm PP Black

10073667

Price Range
£ 0.2038 - £ 0.1193

Stock Levels
6000 In stock
Attributes
  • h
    25.0 mm
  • W
    30.0 mm
  • W2
    40.0 mm
  • SW
    18.0 mm
  • Type
    1
Edge Protector 18.0 mm 40.0 mm PP Black

10073650

Price Range
£ 0.2495 - £ 0.1193

Stock Levels
5800 In stock
Attributes
  • h
    25.0 mm
  • W
    30.0 mm
  • W2
    40.0 mm
  • SW
    18.0 mm
  • Type
    3
Edge Protector 19.0 mm 51.0 mm HDPE Black

10069493

Price Range
£ 0.2409 - £ 0.2352

Stock Levels
1011 In stock
Attributes
  • W
    135.0 mm
  • SW
    19.0 mm
  • Type
    5
  • Slot Type
    Slot
  • Style
    Protection Band
Edge Protector 28.0 mm 40.0 mm PP Black

10073681

Price Range
£ 0.1488 - £ 0.146

Stock Levels
2990 In stock
Attributes
  • h
    40.0 mm
  • W
    40.0 mm
  • W2
    40.0 mm
  • SW
    28.0 mm
  • Type
    1
Edge Protector 70.0 mm PP Black

10287668

Price Range
£ 2.0552 - £ 2.0127

Stock Levels
Request the lead time here
Attributes
  • h
    90.0 mm
  • W
    135.0 mm
  • W2
    90.0 mm
  • SW
    70.0 mm
  • Type
    1
Edge Protector 50.0 mm PP Black

10287651

Price Range
£ 2.0552 - £ 2.0127

Stock Levels
Request the lead time here
Attributes
  • h
    90.0 mm
  • W
    135.0 mm
  • W2
    90.0 mm
  • SW
    50.0 mm
  • Type
    1
Edge Protector 50.0 mm PP Black

10287644

Price Range
£ 5.698 - £ 5.5846

Stock Levels
24 In stock
Attributes
  • h
    135.0 mm
  • W
    150.0 mm
  • W2
    177.0 mm
  • SW
    50.0 mm
  • Type
    2
Edge Protector 50.0 mm PP Black

10287637

Price Range
£ 1.7434 - £ 1.715

Stock Levels
22 In stock
Attributes
  • h
    88.0 mm
  • W
    130.0 mm
  • W2
    88.0 mm
  • SW
    50.0 mm
  • Type
    1